Economic Inline Planetary Gearboxes - PTN Series | Product Series

Filter by

    No filters selected

Frame Size

Ratio

Mounting Option

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Economic Inline Planetary Gearboxes - PTN Series

Economic Inline Planetary Gearboxes - PTN Series

The PTN-series planetary gearheads are suitable for use in combination with Parker LCB linear actuator series.

Technical Specifications

  • Performance: Standard Precision
  • Configuration: Inline
  • Gear Geometry: Planetary
  • Frame Size: 60 mm, 80 mm
  • Backlash: < 12 to < 25 arc-min, -
  • Rated Torque: 15 to 110 Nm, 133 to 974 lb-inch
  • Radial Load Capacity: 500 to 950 N, 112 to 214 lb
  • Ratio: 4, 8, 25:1
  • Maximum Input Speed: 4000 RPM
  • Ingress Protection Rating: IP54
  • Efficiency Rating: 94 to 96 %
Safety Warning

Full Product Description

Available in 60-80mm frame sizes, the PTN-series Economy Planetary Gearbox was developed for LCB linear actuator applications where low backlash is not required.

PTN-Series Economical Inline Planetary Gearheads - Features:
• Frame Sizes: 60 - 80mm
• Ratio Options: 4:1, 8:1 and 25:1
• Backlash: to < 25 arc-minutes
• Efficiency: up to 96%
• Quiet Operation: less than 65db
• Input Speeds: up to 4000 RPM
• Space-saving design
• High output torque
• Fast and easy motor mounting
• Direction of rotation equidirectional

Related Documents

×
Products Frame Size Ratio Mounting Option
PTN060-004S7 / M003-321-000 60mm Gearbox Ratio = 4:1 M040/063/09/20
PTN060-004S7 / M051-000-000 60mm Gearbox Ratio = 4:1 M060/075/11/23
PTN060-004S7 / M060-140-000 60mm Gearbox Ratio = 4:1 SY56 (NEMA23)
PTN060-008S7 / M003-321-000 60mm Gearbox Ratio = 8:1 M040/063/09/20
PTN060-008S7 / M051-000-000 60mm Gearbox Ratio = 8:1 M060/075/11/23
PTN060-008S7 / M060-140-000 60mm Gearbox Ratio = 8:1 SY56 (NEMA23)
PTN060-025S7 / M003-321-000 60mm Gearbox Ratio = 25:1 M040/063/09/20
PTN060-025S7 / M051-000-000 60mm Gearbox Ratio = 25:1 M060/075/11/23
PTN060-025S7 / M060-140-000 60mm Gearbox Ratio = 25:1 SY56 (NEMA23)
PTN080-004S7 / M049-284-000 80mm Gearbox Ratio = 4:1 M060/075/11/23
PTN080-004S7 / M004-128-000 80mm Gearbox Ratio = 4:1 M080/100/14/30
PTN080-004S7 / M030-000-000 80mm Gearbox Ratio = 4:1 M080/100/19/40
PTN080-004S7 / M034-376-000 80mm Gearbox Ratio = 4:1 SY87 (NEMA34)
PTN080-004S7 / M125-363-000 80mm Gearbox Ratio = 4:1 SY107 (NEMA42)
PTN080-008S7 / M049-284-000 80mm Gearbox Ratio = 8:1 M060/075/11/23
PTN080-008S7 / M004-128-000 80mm Gearbox Ratio = 8:1 M080/100/14/30
PTN080-008S7 / M030-000-000 80mm Gearbox Ratio = 8:1 M080/100/19/40
PTN080-008S7 / M034-376-000 80mm Gearbox Ratio = 8:1 SY87 (NEMA34)
PTN080-008S7 / M125-363-000 80mm Gearbox Ratio = 8:1 SY107 (NEMA42)
PTN080-025S7 / M049-284-000 80mm Gearbox Ratio = 25:1 M060/075/11/23
PTN080-025S7 / M004-128-000 80mm Gearbox Ratio = 25:1 M080/100/14/30
PTN080-025S7 / M030-000-000 80mm Gearbox Ratio = 25:1 M080/100/19/40
PTN080-025S7 / M034-376-000 80mm Gearbox Ratio = 25:1 SY87 (NEMA34)
PTN080-025S7 / M125-363-000 80mm Gearbox Ratio = 25:1 SY107 (NEMA42)

687PDC
A87859