Low Pressure Mechanical Flowmeter – Easiflow | #EF7731112121


LOADING IMAGES
EF7731112121

Low Pressure Mechanical Flowmeter – Easiflow | #EF7731112121

The Easiflow switch is a flow measuring device incorporating an AC/DC switch suitable for controlling valves or pump motors or for activating alarm signals.


Technical Specifications

  • Flow Rate: 4 to 50 l/min
  • For Fluid Type: Oil
  • Switch Type: Magnetically Operated Reed
  • Industry: Industrial Manufacturing Equipment, Off-Road Machinery, Industrial & Chemical Processing
  • Brand: Parker
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Technology: Filtration
  • Product Type: Condition Monitor
  • Product Style: Flow Meter
  • Operating Pressure: 10 bar
  • Flow Rate: 4 to 50 L/min
  • Port Size: 1 inch
  • Port Type: BSP
  • Operating Temperature: 5 to 60 °C
  • Maximum Fluid Temperature: +60 °C
  • Minimum Fluid Temperature: +5 °C
  • Operating Humidity: n/a
  • Sensing Method: Variable Oriface Flowmeter
  • Accuracy: +/- 5% FSD
  • Electrical Requirements: YES
  • Communication Interface: n/a
  • Signal Output: AC/DC
  • Cycle Time: n/a
  • Specifications Met: Pressure Directive
  • ATEX Specifications Met: n/a
  • Ingress Protection Rating: n/a
  • Materials of Construction: Borosilicate Glass
  • Seal Material: Nitrile
  • Body Material: Glass Filled Nylon
  • For Fluid Type: Oil
  • Height: 106 mm
  • Length: 196 mm
  • Width: 60 mm
  • Diameter: 60 mm
Safety Warning

Item Information

The Parker Easiflow Series comprises a wide range of inline mechanical flow measurement devices that are ideally suited for high-flow, low-pressure applications, including hydraulic fluid return lines and water processing systems. The flowmeters are non-intrusive (i.e., do not obstruct flow) and feature a clear glass body, which allows users to visually determine flow rate in a system and/or line. The meters can also be equipped with a magnetically-operated reed switch that’s capable of controlling valves and/or pumps, or activating alarm signals in the event that flow exceeds or drops below a pre-determined level set by the user.
Easiflow flowmeters are highly simplistic and versatile devices that utilize a variable-orfice aperature (i.e., variable area principle). The meters can work in any plane and feature an internal piston, which moves as flow rate increases, opening a larger area to pass flowing air, water or hydraulic oil. The design provides users with a direct visual indication of flow rate and serves as a highly reliable and economical method of measuring flow when compared with many other competing products on the market, including turbines or electronic measurement devices.
Multiple Easiflow models are available to meet the unique fluid flow requirements of customers’ systems. Flow rates range from 1 – 150 L/min (.25 - 40 GPM), with a maximum allowable working pressure of 10 bar (145 psi). All Easiflow devices are calibrated for both oil and water and feature accuracy and repeatability of +-5% full scale defection (FSD) and +-1% FSD, respectively.
For information regarding compatibility with corrosive fluids, contact a Parker Filtration representative.
Markets:
•Agriculture
•Construction
•Oil and Gas
•Marine
•Mining
•Forestry
•Industrial

Applications:

•Hydraulic return lines
•Hydraulic test units
•Water processing systems

Benefits:
•Clear glass body construction allows users to quickly and easily determine flow rate in a system and/or line
•Helps protect critical equipment from damage by ensuring that hydraulic fluid levels do not go above or below specified levels
•Serves a reliable and economical alternative to high-cost flow measurement devices, such as turbines or electronic flowmeters
Features:
•Capable of flows ranging from 1 - 150 L/min (.25 - 40 GPM)
•Operating temperature range (oil): 5 to +80°C (+41 to +176°F)
•Operating temperature range (water): 5 to +60°C (+41 to +140°F)
•Maximum allowable working pressure: 10 bar (145 psi)
•Optional mechanically-operated reed switch
•Clear glass body construction
•Calibrated for both oil and water

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472