Low Pressure Mechanical Flowmeter – Easiflow | Product Series

Filter by

    No filters selected

Available for Online Purchase

Flow Rate

For Fluid Type

Switch Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Low Pressure Mechanical Flowmeter – Easiflow

Low Pressure Mechanical Flowmeter – Easiflow

The Easiflow line comprises a range of highly economical, inline mechanical flowmeters that provide visual indication of fluid flow in hydraulic systems. Capable of measuring flows ranging from 1 to 150 L/MIN. Maximum allowable working pressure: 10 bar.

Technical Specifications

  • Operating Pressure: 145 psi, 10 bar
  • Industry: Industrial Manufacturing Equipment, Off-Road Machinery, Industrial & Chemical Processing
  • Minimum Fluid Temperature: 41 °F, 5 °C
  • Maximum Fluid Temperature: 176 °F, 80 °C
  • Operating Temperature: +41 to +176 °F, +5 to +80 °C
  • Brand: Parker
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Technology: Filtration
  • Product Type: Condition Monitor
  • Product Style: Flow Meter
  • Flow Rate: 10 to 150 L/min
  • Port Size: 1 inch
  • Port Type: BSP
  • Operating Humidity: n/a
  • Sensing Method: Variable Oriface Flowmeter
  • Accuracy: +/- 5% FSD
  • Electrical Requirements: YES
  • Communication Interface: n/a
  • Signal Output: AC/DC
  • Cycle Time: n/a
  • Specifications Met: Pressure Directive
  • ATEX Specifications Met: n/a
  • Ingress Protection Rating: n/a
  • Materials of Construction: Borosilicate Glass
  • Seal Material: Nitrile
  • Body Material: Glass Filled Nylon
  • For Fluid Type: Oil, Water
  • Height: 60, 106 mm
  • Length: 196 mm
  • Width: 60 mm
  • Diameter: 60 mm
Safety Warning

Full Product Description

The Parker Easiflow Series comprises a wide range of inline mechanical flow measurement devices that are ideally suited for high-flow, low-pressure applications, including hydraulic fluid return lines and water processing systems. The flowmeters are non-intrusive (i.e., do not obstruct flow) and feature a clear glass body, which allows users to visually determine flow rate in a system and/or line. The meters can also be equipped with a magnetically-operated reed switch that’s capable of controlling valves and/or pumps, or activating alarm signals in the event that flow exceeds or drops below a pre-determined level set by the user.
Easiflow flowmeters are highly simplistic and versatile devices that utilize a variable-orfice aperature (i.e., variable area principle). The meters can work in any plane and feature an internal piston, which moves as flow rate increases, opening a larger area to pass flowing air, water or hydraulic oil. The design provides users with a direct visual indication of flow rate and serves as a highly reliable and economical method of measuring flow when compared with many other competing products on the market, including turbines or electronic measurement devices.
Multiple Easiflow models are available to meet the unique fluid flow requirements of customers’ systems. Flow rates range from 1 – 150 L/min (.25 - 40 GPM), with a maximum allowable working pressure of 10 bar (145 psi). All Easiflow devices are calibrated for both oil and water and feature accuracy and repeatability of +-5% full scale defection (FSD) and +-1% FSD, respectively.
For information regarding compatibility with corrosive fluids, contact a Parker Filtration representative.
Markets:
•Agriculture
•Construction
•Oil and Gas
•Marine
•Mining
•Forestry
•Industrial

Applications:

•Hydraulic return lines
•Hydraulic test units
•Water processing systems

Benefits:
•Clear glass body construction allows users to quickly and easily determine flow rate in a system and/or line
•Helps protect critical equipment from damage by ensuring that hydraulic fluid levels do not go above or below specified levels
•Serves a reliable and economical alternative to high-cost flow measurement devices, such as turbines or electronic flowmeters
Features:
•Capable of flows ranging from 1 - 150 L/min (.25 - 40 GPM)
•Operating temperature range (oil): 5 to +80°C (+41 to +176°F)
•Operating temperature range (water): 5 to +60°C (+41 to +140°F)
•Maximum allowable working pressure: 10 bar (145 psi)
•Optional mechanically-operated reed switch
•Clear glass body construction
•Calibrated for both oil and water

Related Documents

×
Products Flow Rate For Fluid Type Switch Type
EF7731111220 2 to 30 l/min Water No Switch
EF7731112220 5 to 50 l/min Water No Switch
EF7731113220 5 to 100 l/min Water No Switch
EF7731114220 10 to 150 l/min Water No Switch
EF7731110120 1 to 15 l/min Oil No Switch
EF7731111120 2 to 30 l/min Oil No Switch
EF7731112120 4 to 50 l/min Oil No Switch
EF7731113120 5 to 100 l/min Oil No Switch
EF7731114120 10 to 150 l/min Oil No Switch
EF7731110220 1 to 15 l/min Water No Switch
EF7731110221 1 to 15 l/min Water Magnetically Operated Reed
EF7731111221 2 to 30 l/min Water Magnetically Operated Reed
EF7731110121 1 to 15 l/min Oil Magnetically Operated Reed
EF7731111121 2 to 30 l/min Oil Magnetically Operated Reed
EF7731112121 4 to 50 l/min Oil Magnetically Operated Reed
EF7731113121 5 to 100 l/min Oil Magnetically Operated Reed
EF7731114121 10 to 150 l/min Oil Magnetically Operated Reed
EF7731112221 4 to 50 l/min Water Magnetically Operated Reed
EF7731113221 5 to 100 l/min Water Magnetically Operated Reed
EF7731114221 10 to 150 l/min Water Magnetically Operated Reed

687PDC
C89472