Polyurethane Hose - 83FR | #83FR-6-GRN-RL


LOADING IMAGES
83FR-6-GRN-RL

Polyurethane Hose - 83FR | #83FR-6-GRN-RL

Flame Resistant 83FR Polyurethane Hose is Parker’s most durable, multipurpose flame retardant hose for air and water. It is MSHA accepted and often used in robotic welding applications.


Technical Specifications

  • Hose I.D. (inch): 3/8
  • Color: Green
  • Design Factor: 4:1
  • Media: Air, Water
  • Specifications Met: MSHA, SAE J517 (non-conductivity), UL 94 (HB)
  • Maximum Operating Pressure: 300 psi, 2.1 MPa, 21 bar
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Minimum Bend Radius: 2 inch, 51 mm
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Weight: 0.08 lb/ft, 0.11 kg/m
  • Compatible Fitting: 56 Series (temperature range reduced to 145°F/63°C with 82 Series), 82 Series (temperature range reduced to 145°F/63°C with 82 Series)
  • Hose Inner Tube Material: Specially Formulated Polyurethane
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Fiber
  • Vacuum Pressure Rating: n/a
  • Inside Diameter: 3/8 inch, 10 mm
  • Application: Pneumatics, Robotics
  • Outside Diameter: 0.600 inch, 15.2 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parflex DuraGard™ thermoplastic hose features weld spatter resistance, ease of flex, and a compact bend radius. It is available in twin-line and multi-line configurations, as well as multiple jacket colors to allow for quick identification. The specially formulated polyurethane tube and the flame and weld spatter resistant cover create an ideal, long-lasting solution for fluid handling applications. Review the literature listed under the Product Support tab for more information regarding the DuraGard™ Flame Resistant Polyurethane hose.

Markets:  
• Fluid Handling
• Industrial Pneumatic
• Construction

Features/Benefits:
• Weld spatter resistant for added protection
• Excellent flexibility
• Excellent abrasion resistance allowing for a long-lasting, multipurpose hose
• Compact bend radius for ease of installation and usage
• Twinline hose or multi-line hose constructions available to meet specific application requirements
• Multiple jacket colors available for quick identification

Applications:
• Air hose
• Water hose
• Robotic welding

Certifications/Compliance:
• MSHA compliant cover
• Meets SAE J517 electrical standards (non-conductivity)
• UL94HB compliant cover

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$3.77 /FT

Quantity:
  This hose is sold only in increments of 500.
Shipping: Usually Ships within  14   business days
Extended Price: 500 X $3.77 = 1,885
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563