OBSOLETE: 2-Way Proportional Flow Control Valve - Series DUR*L06 | #HR13022714


LOADING IMAGES
HR13022714

OBSOLETE: 2-Way Proportional Flow Control Valve - Series DUR*L06 | #HR13022714 OBSOLETE

DUR1,6L06PKA1 - This product is no longer available from Parker.


Technical Specifications

  • Flow Rate: 1.6 L/MIN
  • Seal Material: NBR
  • Product Series: Flow valve
  • Body Style: With check valve
  • Actuation Type: Solenoid, proportional
  • Operation Type: Direct
  • Function: 2-way, proportional
  • Mounting Type: Sub base
  • Mounting Position: Unrestricted, horizontal mounting preferred
  • Body Material: Steel
  • Port Connection: NG06
  • Connection Size: N/A
  • Connection Type: N/A
  • Configuration: N/A
  • Maximum Operating Pressure: 210 bar
  • Flow Rate: N/A
  • Maximum Flow Rate: 1.6
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Coil Power Consumption: 0.68 A
  • Power Supply Voltage: 24 V/A
  • Seal Material: NBR
  • For Fluid Type: Hydrauli oil according to DIN 51524
  • Weight: 1.6 kg
Safety Warning

Item Information

Parker's proven proportional flow control valves of the series DUR*L06 are used to generate pressure-compensated flow from A to B e. g. for a precise adjustment of tools. The valves are equipped with a built-in check valve for the return flow. For meter-in and meter-out control of an actuator, a rectifier plate can be used.



Markets:

• Industrial

• Machine tools



Features/Benefits:

• Extremely sensitive control of low volume, load-independent flows - movements are precisely executed

• Wide range of different flow rates – enables fine adjustment

• Low hysteresis - allows a sensitive response

• High reproducibility - for reliable operation

• Short delivery time - no warehousing necessary

• Bypass check valve

• Mounting pattern to ISO 6263

• 3 flow rates: 1.6, 6.3, 18.0 liters/minute



Applications:

• Suitable for general hydraulic applications

• Predestined for the use in machine tools



Function

When solenoid current is applied, the metering spool opens against the reset spring and the flow is regulated by the pressure compensating spool to port B.

With the aid of the pressure compensating spool, the pressure drop is held constant on the metering window. Thus pressure load changes are compensated, and the oil flow remains constant.

In combination with the digital electronic module PCD00A-400 the valve parameters can be saved changed and duplicated.



Note

Rectifier plate and suplates see "Accessories" at the end of the attached catalogue PDF file.

Read More Show Less

CAD Drawings + Files

Part Number
HR13022714 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478