Dual Seal Subsea Flange Adapters | #16 W7HQ4O-SS


LOADING IMAGES
16 W7HQ4O-SS

Dual Seal Subsea Flange Adapters | #16 W7HQ4O-SS

Parker's Dual Seal Flange Adapter product line provides a solution for subsea high-vibration and shock situations.


Technical Specifications

  • Flange Size (inch): 1
  • Shape: Straight
  • Connection Tube O.D. (inch): na
  • Connection Style: Female Socket Weld Pipe
  • Connection Thread Size (inch): 1
  • Specifications Met: NACE MR0175, ISO 6162-2 and SAE J518 Code 62
  • Maximum Dynamic Pressure: 7500 psi
  • O-Ring Material: 90 Durometer Nitrile
  • Body Material: Stainless Steel
Safety Warning

Item Information

The Dual Seal Flange Connector uses both an innovative radial seal and a face seal to achieve superior leak-free port connections in high vibration, high shock sub sea environments.

Read More Show Less

CAD Drawings + Files

Part Number
16 W7HQ4O-SS DWF IGS IPT JPG SAT STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687620