Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's Dual Seal Flange Adapter product line provides a solution for subsea high-vibration and shock situations.
Services |
---|
Rapid Custom Manufacturing |
Compliance, Certifications & Safety |
---|
Brand--Title--5454121 |
Tube Fittings Division Frequently Asked Questions |
Communities, Blogs & Industry Links |
---|
TFD techConnect - Industry Information and Technical Tips |
Literature and Reference Materials |
---|
Parker Dual Seal Flange Adapters |
Products | Shape | Connection Tube O.D. (inch) | Connection Style | Connection Thread Size (inch) | Flange Size (inch) |
---|---|---|---|---|---|
16 F5OHQ4O-SS | Straight | na | Male SAE-ORB | 1 5/16-12 | 1 |
24 F5OHQ4O-SS | Straight | na | Male SAE-ORB | 1 7/8-12 | 1 1/2 |
8 F5OHQ4O-SS | Straight | na | Male SAE-ORB | 3/4-16 | 1/2 |
16 FHQ4O-SS | Straight | na | Male NPTF | 1-11 1/2 | 1 |
24 FHQ4O-SS | Straight | na | Male NPTF | 1 1/2-11 1/2 | 1 1/2 |
8 FHQ4O-SS | Straight | na | Male NPTF | 1/2-14 | 1/2 |
16 G5HQ4O-SS | Straight | na | Female SAE-ORB | 1 5/16-12 | 1 |
24 G5HQ4O-SS | Straight | na | Female SAE-ORB | 1 7/8-12 | 1 1/2 |
8 G5HQ4O-SS | Straight | na | Female SAE-ORB | 3/4-16 | 1/2 |
16 GHQ4O-SS | Straight | na | Female NPTF | 1-11 1/2 | 1 |
24 GHQ4O-SS | Straight | na | Female NPTF | 1 1/2-11 1/2 | 1 1/2 |
8 GHQ4O-SS | Straight | na | Female NPTF | 1/2-14 | 1/2 |
16 LOHQ4O-SS | Straight | 1 | Male O-ring Face Seal | na | 1 |
24 LOHQ4O-SS | Straight | 1 1/2 | Male O-ring Face Seal | na | 1 1/2 |
8 LOHQ4O-SS | Straight | 1/2 | Male O-ring Face Seal | na | 1/2 |
16 PQ4O-SS | Plug | na | na | na | 1 |
24 PQ4O-SS | Plug | na | na | na | 1 1/2 |
16 W7HQ4O-SS | Straight | na | Female Socket Weld Pipe | 1 | 1 |
24 W7HQ4O-SS | Straight | na | Female Socket Weld Pipe | 1 1/2 | 1 1/2 |
8 W7HQ4O-SS | Straight | na | Female Socket Weld Pipe | 1/2 | 1/2 |
16 XHQ4O-SS | Straight | 1 | Male 37° Flare | na | 1 |
24 XHQ4O-SS | Straight | 1 1/2 | Male 37° Flare | na | 1 1/2 |
8 XHQ4O-SS | Straight | 1/2 | Male 37° Flare | na | 1/2 |