Dry Break Quick Connect Coupling - Series NSI | #NSI-252-4MBE-2


LOADING IMAGES
NSI-252-4MBE-2

Dry Break Quick Connect Coupling - Series NSI | #NSI-252-4MBE-2

Dry break brass or stainless steel quick coupling system with nominal diameter 3, 6, 9 or 12 for thermal management applications up to 60 bar.


Technical Specifications

  • Connection Thread Size (mm): na
  • Connection Thread Size (inch): 1/4
  • Connection Type: Male Thread - BSPP
  • Type: Plug
  • Diameter: 6 nom
  • Valve Included: Yes
  • Version: Flat-sealing
  • Length: 55,0 mm
  • Hex Size: 19 mm
  • Outside Diameter: -
  • Materials of Construction: Brass/Stainless steel
  • Seal Material: FKM
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 200 °C
  • Maximum Operating Pressure: 60 bar
  • Application: Thermal Management
Safety Warning

Item Information

Parker's Quick Connect Coupling Series NSI are dry break couplings with flat face valves. The compact design makes it suitable for reduced spaces. The series NSI is a coupling system with two-hand operation, i.e. both hands are required when connect/disconnect. Series NSI can be used either with water and heat transfer oils.

Markets:
- Industrial mold machinery
- Electronic cooling
- Power conversion and storage

Features/Benefits:
- Low pressure drop
- No spillage during connection / disconnection
- Specific design for cooling applications
- Excellent resistance to vibrations and mechanical stresses

Applications:

- Thermal Management 

- Cooling of electronic components
- Water and coolant lines

Read More Show Less

CAD Drawings + Files

Part Number
NSI-252-4MBE-2 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614