Large Diameter Custom Made Heavy Duty Dredge/Sand Suction Hose, Series EW709 | #EW709-4000


LOADING IMAGES
EW709-4000

Large Diameter Custom Made Heavy Duty Dredge/Sand Suction Hose, Series EW709 | #EW709-4000 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 4
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Cover Material: Styrene Butadiene Rubber (SBR)
  • Media: Dry Abrasive Powders (Coarse Sand), Dry Abrasive Powders (Extremely Abrasives), Dry Abrasive Powders (Large Gravel), Dry Abrasive Powders (Large Shells)
  • Package Type: Coil
  • Inside Diameter: 4 inch, 101.6 mm
  • Outside Diameter: 5.813 inch, 147.6 mm
  • Application: Material Handling
  • Hose Inner Tube Material: 1/2", Black, Natural Rubber (NR)
  • Hose Reinforcement Material: 4 Plies of Tire Cord with Wire Helix
  • Cover Color: Black
  • Cover Structure: Wrapped
  • Maximum Operating Temperature: 150 °F, 66 °C
  • Vacuum Pressure Rating: Full
  • Weight: 6.9 lb, 3.13 kg
  • Minimum Bend Radius: 27 inch, 685.8 mm
  • Maximum Operating Pressure: 200 psi, 13.8 bar
  • Maximum Length: 100 ft
Safety Warning

Item Information

Parker's Series EW709 Large Diameter Custom Made Heavy Duty Dredge/Sand Suction Hose provides superior heavy duty service as a flexible connection across multiple high pressure dredging and bulk transfer and applications. The thick rubber tube provides superior resistance to abrasive materials going through the hose and the cover provides resistance to abrasion and weathering for maximum performance. The basic hose construction may be modified to customer-specified requirements, including brand, length pattern and built-in coupling configurations. Parker will quickly design and build a custom made product to satisfy specific application requirements and will drop-ship in protective packaging, eliminating the cost of additional handling and the need to compromise on hose performance.

Markets:
• Construction
• Dredging
• General Industrial

Features/Benefits:
• Tube: Black ½” thick natural rubber for superior abrasion resistance to 150°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black SBR for resistance to abrasion, cuts, gouging, scuffs and weathering.
• Couplings: Per customer requirements

Applications:
- media
• Abrasive materials
• Debris
• Gravel
• Sand
• Slurries
- usage
• Bays
• Beaches
• Harbors
• Lakes
• Ocean fronts
• Ports
• Rivers
• Dredging equipment
• Surface mines/quarries

Safety/Technical:
• Design Factor: 4:1

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583