Large Diameter Custom Made Heavy Duty Dredge/Sand Suction Hose, Series EW709 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Large Diameter Custom Made Heavy Duty Dredge/Sand Suction Hose, Series EW709

Large Diameter Custom Made Heavy Duty Dredge/Sand Suction Hose, Series EW709 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Weight: 6.9 to 62.0 lb, 0.95 to 8.6 kg/m, 6.9 to 62.0 lb/ft, 3.13 to 28.12 kg
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Styrene Butadiene Rubber (SBR)
  • Media: Wet Abrasive Powders
  • Specifications Met: n/a
  • Vacuum Pressure Rating: 29 Inch-Hg, 737 mm-Hg, Full
  • Maximum Operating Pressure: 1.0 to 1.7 MPa, 150 to 200 psi, 10.3 to 13.8 bar
  • Nominal Hose Inside Diameter: 100 to 450 mm
  • Inside Diameter: 4 to 18 inch, 101.6 to 457.2 mm
  • Application: Material Handling
  • Hose Reinforcement Material: 4, 6 or 8 Plies of Tire Cord with Wire Helix
  • Package Type: Coil, Straight Length
  • Outside Diameter: 5.813 to 20.500 inch, 147.6 to 520.7 mm
  • Minimum Bend Radius: 685.8 to 3048 mm, 27 to 120 inch
  • Hose Inner Tube Material: 1/2", Black, Natural Rubber (NR)
  • Cover Color: Black
  • Cover Structure: Wrapped
  • Maximum Operating Temperature: 150 °F, 66 °C
  • Maximum Length: 50 to 100 ft
Safety Warning

Full Product Description

Parker's Series EW709 Large Diameter Custom Made Heavy Duty Dredge/Sand Suction Hose provides superior heavy duty service as a flexible connection across multiple high pressure dredging and bulk transfer and applications. The thick rubber tube provides superior resistance to abrasive materials going through the hose and the cover provides resistance to abrasion and weathering for maximum performance. The basic hose construction may be modified to customer-specified requirements, including brand, length pattern and built-in coupling configurations. Parker will quickly design and build a custom made product to satisfy specific application requirements and will drop-ship in protective packaging, eliminating the cost of additional handling and the need to compromise on hose performance.

Markets:
• Construction
• Dredging
• General Industrial

Features/Benefits:
• Tube: Black ½” thick natural rubber for superior abrasion resistance to 150°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black SBR for resistance to abrasion, cuts, gouging, scuffs and weathering.
• Couplings: Per customer requirements

Applications:
- media
• Abrasive materials
• Debris
• Gravel
• Sand
• Slurries
- usage
• Bays
• Beaches
• Harbors
• Lakes
• Ocean fronts
• Ports
• Rivers
• Dredging equipment
• Surface mines/quarries

Safety/Technical:
• Design Factor: 4:1

Related Documents

×
Products Hose I.D. (inch)
EW709-4000 4
EW709-4500 4-1/2
EW709-5000 5
EW709-5500 5-1/2
EW709-6000 6
EW709-6625 6-5/8
EW709-8000 8
EW709-8625 8-5/8
EW709-10000 10
EW709-10750 10-3/4
EW709-12000 12
EW709-12750 12-3/4
EW709-13250 13-1/4
EW709-14000 14
EW709-15000 15
EW709-16000 16
EW709-18000 18

687PDC
687583