Drain Cocks | #DC603-4


LOADING IMAGES
DC603-4

Drain Cocks | #DC603-4

Parker's economical drain cocks are manufactured in both external and internal seats for low pressure applications.


Technical Specifications

  • Connection 2 Thread Size (inch): na
  • Connection 2 Style: na
  • Handle: Brass Wing
  • Connection 1 Hose I.D. (inch): na
  • Connection 1 Thread Size (inch): 1/4
  • Connection 1 Style: Male Pipe
  • Shape: Internal Seal
  • Minimum Operating Temperature: -65 °F, -54 °C
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Body Material: Brass

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's drain cocks are for low pressure applications and have either external or internal seats. Hand tightening provides a metal-to-metal seal.

Markets:
• Industrial
• Factory/Process Automation
• Automotive
• Water

Features/Benefits:
• Economical
• Metal-to-metal seal
• External and internal seats

Applications:
• Drain lines

Read More Show Less

CAD Drawings + Files

Part Number
DC603-4 DWF IGS IPT SAT STP

Ok

x

Related Documents

×

$14.18 /part

Quantity:
Shipping: Usually Ships within  2   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547