Double Flat Venturi - Code 4129D | #4129/D/1


LOADING IMAGES
4129/D/1

Double Flat Venturi - Code 4129D | #4129/D/1

Parker Conflow's double flat Venturi provides high directional air movement for cutting machines in mining for larger dust suppression and ventilation requirements.


Technical Specifications

  • Maximum Operating Pressure: 1,500 psi
  • Connection Size: 3/8 inch, NPT
  • Maximum Flow Rate: 5 Gal/min
  • Application: Ventilation System on Miners, Dust Suppression
  • Industry: Mining
Safety Warning

Item Information

Parker Conflow's double flat Venturi provides high directional air movement for cutting machines in mining for larger dust suppression and ventilation requirements.

With a 3/8" port, the Venturi features two adjacent spray heads, offering double the sprayed area and, with its 16” x 8” size, is suitable for larger dust suppression requirements. It operates at a maximum working pressure of 1,500 psi and is available with six different pressures and three nozzle types, depending on requirements.

As with all Parker Conflow’s Venturi products, the Code 4129D features interchangeable nozzles across the range to keep customers’ stock levels to a minimum.

Markets:
• Quarrying
• Mining
• Landfill sites (odour control)
• Construction sites (dust control)

Features/Benefits:
• Design allows for maximum air movement using principle of Venturi, through a double spray block.
• Incorporates brass flat fan sprays, for robustness and corrosion resistance.
• Flat fan spray has options on orifice size to suit conditions.
• Suitable for use on mines as part of ventilation and dust suppression system.
• Low maintenance.

Applications:
• Belt transfer points, run of mine conveyors and feeder breakers in mining applications.
• Suitable for use as part of ventilation system and dust suppression in mines.
• Odour control and landfill sites.
• Dust control on construction sites.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687414