PSP Profile, Double-Acting Hydraulic Piston Seal | #4300PSP206A


LOADING IMAGES
4300PSP206A

PSP Profile, Double-Acting Hydraulic Piston Seal | #4300PSP206A

Polyurethane piston seal for light- to medium duty, bi-directional hydraulic applications


Technical Specifications

  • Groove Width: 0.187
  • Groove Diameter: 0.508
  • Seal Material: P4300A90
  • Bore Diameter: 0.750
  • Gland Depth: 0.121 inch
  • Maximum Operating Pressure: 5000 psi
  • Minimum Operating Temperature: -65 °F
  • Maximum Operating Temperature: 275 °F
  • Elastomer: Nitrile (NBR)
  • For Fluid Type: Hydraulic Oil
  • Color: Tan
  • Durometer: 90, 70
  • Thermal Application Type: Expanded Low and High Temperature (< -30°F, > 250°F)
  • Polymer Material Options: Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)
  • Media: Hydraulic
  • Unit of Measure: Length: inch
  • Maximum Surface Speed: 100 ft/min, 0.5 m/sec
  • O-Ring Dash Number: 2-206, Standard, Single O-ring Groove
Safety Warning

Item Information

AVAILABILITY
A sampling of Parker’s part numbers are shown in the configurator above for select materials and sizes.   If the material and dimensions required are not shown, assistance with part number configuration may be found in the literature documents in the Product Support tab.  To check current tooling, review the Part Number Look-up document in the Product Support tab.  Contact Parker for requirements outside typical ranges.

PERFORMANCE ADVANTAGES
Parker’s PSP Profile is a squeeze type, polyurethane cap style piston seal for use in light to medium duty, bi-directional hydraulic applications. Available from proprietary Parker polyurethanes, the PSP offers low friction, abrasion and extrusion resistance. The lathe-cut nitrile elastomer energizer ensures resistance to compression set to increase seal life. The PSP profile’s geometry provides a fluid reservoir between the two sealing lips which holds system fluid, resulting in reduced breakaway and running friction.

The PSP Profile’s geometry provides a fluid reservoir between the two sealing lips which holds system fluid, resulting in reduced breakaway and running friction. Additional features of the PSP Profile include:
• Designed to retrofit grooves for a single o-ring or an o-ring with two back-ups (wide)
• Easy to install
• Resists rolling and twisting in long stroke applications.

Available in polyurethanes, including Parker’s proprietary Resilon®, the PSP Profile provides
• Long life
• Extrusion resistance
• Low compression set

Standard Materials:
• P4622A90 Ultrathane® polyurethane; Temp -65 / +225F; Pressure* 5000 psi; Surface speed

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567