Display module - IQAN-MD5 | #20085204


LOADING IMAGES
20085204

Display module - IQAN-MD5 | #20085204

IQAN-MD5-12 master display module 12" - will be available in September 2024 - Please consult us


Technical Specifications

  • Part Type: Master Display Module 12" (available 09/2024 - please consult us)
  • Power Supply Voltage: 9 to 32 VDC
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: -30 °C
  • Number of Inputs: 8
  • Number of Outputs: 2
  • Ingress Protection Rating: IP65
  • Specifications Met: CE, UKCA, E-mark R10
  • Electrical Connection: Molex MX123 , 56 pos
  • Display Type: Touch interface: PCAP, 12,3" (32 cm) Color 21:8 1920x720 px.
  • Communication Interface: 3x CAN (2.0B/FD), 2x Ethernet 100 Base-Tx
Safety Warning

Item Information

Parker's IQAN-MD5 display is a family of display units, fully compliant with the IQANdesign platform system. The IQAN-MD5 is fully programmable for use in any machine application as a display in the IQAN ecosystem.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514