In-Line Diagnostic Fittings and Adapters | #VKA3/30SCF


LOADING IMAGES
VKA3/30SCF

In-Line Diagnostic Fittings and Adapters | #VKA3/30SCF

Parker's Diagnostic products are designed to be installed to a hose assembly or tube line without the need to displace the port adapter, working in conjunction with electronic diagnostic products and mechanical pressure and temperature sensing equipment.


Technical Specifications

  • O-Ring Material: NBR
  • Connection 2 Thread Size (inch): na
  • Connection 3 Thread Size (inch): na
  • Connection 3 Thread Size (mm): na
  • Connection 2 Thread Size (mm): M16X2
  • Connection 2 Style: M16 Test Point Connector
  • Connection 1 Tube O.D. (mm): 30S
  • Connection 3 Style: na
  • Connection 2 Tube O.D. (mm): na
  • Connection 1 Tube O.D. (inch): na
  • Connection 2 Tube O.D. (inch): na
  • Body Material: Steel
  • Connection 1 Style: Male 24° Metric Flareless Swivel
  • Connection Type: EO Diagnostic Swivels
  • Maximum Static Pressure: 6000 psi
  • Maximum Dynamic Pressure: 5800 psi

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's in-line diagnostic tees are designed around the two most common hydraulic tube and hose interfaces: o-ring face seal (ORFS), Seal-Lok, and 37° flare JIC, Triple-Lok®. Developed to work in conjunction with electronic diagnostic products available from Parker's Quick Coupling Division and other mechanical pressure and temperature sensing equipment, this product line is designed to be installed to a hose assembly or tube line without displacing the port adapter.

Markets:
• Construction
• Mobile
• Agriculture
• Material Handling
• Machine Tool
• Oil & Gas
• MRO

Features/Benefits:
• ORFS and 37° flare swivel feature offers unlimited positioning without displacing port adapter.
• Enlarged and lengthened body hex ensures diagnostic port offers full thread engagement and pressure capability.
• Diagnostic tee product line includes: Diagnostic Test Point (EMA3 and PD Series), conversion adapter, and pressure gauge adapters.
• Available in steel in sizes ¼” through 1 ½” or 6mm through 38mm with working pressures up to 10,000 psi.

Applications:
• In-line pressure and temperature measurements
• In-line oil sampling
• In field diagnostic without removal of port adapters

Read More Show Less

CAD Drawings + Files

Part Number
VKA3/30SCF DWF IGS IPT JPG SAT STP

Ok

x

Related Documents

Communities, Blogs, and Industry Links
Parker document
Literature and Reference Materials
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687620