Digital Pressure Gauges & Multi Pressure Range Diagnostic Test Kits - Parker SensoControl ServiceJunior | Product Series

Filter by

    No filters selected

Product Style

Accuracy

Pressure Measurement Range

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Digital Pressure Gauges & Multi Pressure Range Diagnostic Test Kits - Parker SensoControl ServiceJunior

Digital Pressure Gauges & Multi Pressure Range Diagnostic Test Kits - Parker SensoControl ServiceJunior

Parker's ServiceJunior is ideal to digitally measure and display pressure with high precision in any hydraulic or pneumatic system. (Tee Fittings sold separately - see Quick Couplings 3800 Catalog, "Diagnostic Fittings - Tee Fittings" section).

Technical Specifications

  • Industry: Mining, Power Generation and Renewable Energy, Marine, Transportation, Off-road Machinery, Industrial Manufacturing Equipment
  • Product Style: Measuring Device, Measuring Device with Datalogger, Measuring Device with Calibration Certificate (ISO 9001)
  • Application: Pressure Test, Leakage Test, Monitoring and Commissioning, Quality Assurance and Laboratory, Maintenance and Service
  • Technology: Hydraulics
  • Brand: Parker
  • Product Series: SensoControl ServiceJunior
  • Product Type: Diagnostic Testing Equipment
  • Pressure Measurement Range: -1 to 1000 bar
  • Accuracy: ± 0.1 % FS to ± 0.5 % FS

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

The ServiceJunior measures, displays and stores pressures in a single device. It features an extremely robust design in a metal housing and is easy to operate. Accurate measurements over a wide pressure range usually require multiple mechanical gauges. Due to the high accuracy, resolution and long-term stability as well as the 4 1/2-digit display, the ServiceJunior performs this task with only one instrument. 

Pressure peaks are reliably detected with a sampling rate of 10 ms. Using the MIN-/MAX function, the minimum and maximum pressure is automatically stored and can be called up at the push of a button. 

The optionally available data logger with real-time clock records not only the current measured values but also the MIN- and MAX-values. Parker's typical automatic data compression with start/stop function eliminates the need for complex calculations and tedious configurations. A measurement of up to 24 hours can be started simply by pressing a button. The stored measurement data is transferred to a computer or laptop via the USB interface. Due to the universal CSV format, the data can be evaluated and documented independently of special software.



Markets:

• Industrial Equipment & Products

• Mining

• Off-Highway Mobile Equipment

• Transportation

• Marine/Offshore

• Power Generation



Features/Benefits:

• Extremely robust and reliable due to metal housing

• One-button recording eliminates the need for complex calculations and tedious configurations

• Memory optimization through automatic data compression

• Suitable for measuring hydraulic and pneumatic system pressures



Applications: 

• Maintenance and service 

• Pressure test 

• Leakage test

• Monitoring and commissioning

• Quality assurance and laboratory

Related Documents

×
Products Product Style Accuracy Pressure Measurement Range
SCJR1-KIT-EMA
SCJR1-KIT-PD
SCJR2-KIT-EMA
SCJR2-KIT-PD
SCJR3-KIT-EMA
SCJR3-KIT-PD
K-SCJN-KIT-016 Measuring Device Kit with Calibration Certificate (ISO 9001) n/a -1 to 16 bar
K-SCJN-KIT-100 Measuring Device Kit with Calibration Certificate (ISO 9001) n/a 0 to 100 bar
K-SCJN-KIT-400 Measuring Device Kit with Calibration Certificate (ISO 9001) n/a 0 to 400 bar
K-SCJN-KIT-600 Measuring Device Kit with Calibration Certificate (ISO 9001) n/a 0 to 600 bar
SCJN-KIT-016 Measuring Device Kit n/a -1 to 16 bar
SCJN-KIT-100 Measuring Device Kit n/a 0 to 100 bar
SCJN-KIT-400-L1 Measuring Device Kit with Datalogger ± 0.5 % FS 0 to 400 bar
SCJN-KIT-400 Measuring Device Kit n/a 0 to 400 bar
SCJN-KIT-600-L1 Measuring Device Kit with Datalogger ± 0.5 % FS 0 to 600 bar
SCJN-KIT-600 Measuring Device Kit n/a 0 to 600 bar
K-SCJN-600-01 Measuring Device with Calibration Certificate (ISO 9001) ± 0.5 % FS 0 to 600 bar
SCJN-016-01-4MP Measuring Device ± 0.5 % FS -1 to 16 bar
SCJN-016-01 Measuring Device ± 0.5 % FS -1 to 16 bar
SCJN-100-01-PD Measuring Device ± 0.5 % FS 0 to 100 bar
SCJN-100-01 Measuring Device ± 0.5 % FS 0 to 100 bar
SCJN-400-01-4MP Measuring Device ± 0.5 % FS 0 to 400 bar
SCJN-400-01-PD-BLE2 Measuring Device ± 0.5 % FS 0 to 400 bar
SCJN-400-01-PD Measuring Device ± 0.5 % FS 0 to 400 bar
SCJN-400-01 Measuring Device ± 0.5 % FS 0 to 400 bar
SCJN-400-02 Measuring Device ± 0.1 % FS 0 to 400 bar
SCJN-600-01-4MP Measuring Device ± 0.5 % FS 0 to 600 bar
SCJN-600-01-BLE2 Measuring Device ± 0.5 % FS 0 to 600 bar
SCJN-600-01-PD Measuring Device ± 0.5 % FS 0 to 600 bar
SCJN-600-01 Measuring Device ± 0.5 % FS 0 to 600 bar
SCJN-600-02 Measuring Device ± 0.1 % FS 0 to 600 bar

687PDC
687539