In-Line Diagnostic Fittings and Adapters | #24-4 LOHL6G5TP-S FKM


LOADING IMAGES
24-4 LOHL6G5TP-S FKM

In-Line Diagnostic Fittings and Adapters | #24-4 LOHL6G5TP-S FKM

Parker's Diagnostic products are designed to be installed to a hose assembly or tube line without the need to displace the port adapter, working in conjunction with electronic diagnostic products and mechanical pressure and temperature sensing equipment.


Technical Specifications

  • Connection 3 Thread Size (inch): 7/16-20
  • O-Ring Material: FKM (Vit)
  • Connection 2 Thread Size (inch): na
  • Connection 2 Style: Female O-ring Face Seal Swivel
  • Connection 3 Thread Size (mm): na
  • Connection 2 Tube O.D. (inch): 1 1/2
  • Connection 1 Tube O.D. (inch): 1 1/2
  • Connection 3 Style: Female SAE-ORB Port
  • Connection 2 Tube O.D. (mm): na
  • Connection 1 Tube O.D. (mm): na
  • Connection 2 Thread Size (mm): na
  • Body Material: Steel
  • Connection 1 Style: Male O-ring Face Seal
  • Connection Type: In-Line Gauge Port Tee
  • Maximum Static Pressure: 5000 psi
  • Maximum Dynamic Pressure: 4000 psi

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's in-line diagnostic tees are designed around the two most common hydraulic tube and hose interfaces: o-ring face seal (ORFS), Seal-Lok, and 37° flare JIC, Triple-Lok®. Developed to work in conjunction with electronic diagnostic products available from Parker's Quick Coupling Division and other mechanical pressure and temperature sensing equipment, this product line is designed to be installed to a hose assembly or tube line without displacing the port adapter.

Markets:
• Construction
• Mobile
• Agriculture
• Material Handling
• Machine Tool
• Oil & Gas
• MRO

Features/Benefits:
• ORFS and 37° flare swivel feature offers unlimited positioning without displacing port adapter.
• Enlarged and lengthened body hex ensures diagnostic port offers full thread engagement and pressure capability.
• Diagnostic tee product line includes: Diagnostic Test Point (EMA3 and PD Series), conversion adapter, and pressure gauge adapters.
• Available in steel in sizes ¼” through 1 ½” or 6mm through 38mm with working pressures up to 10,000 psi.

Applications:
• In-line pressure and temperature measurements
• In-line oil sampling
• In field diagnostic without removal of port adapters

Read More Show Less

CAD Drawings + Files

Part Number
24-4 LOHL6G5TP-S FKM DWF IGS IPT JPG SAT STP

Ok

x

Related Documents

Communities, Blogs, and Industry Links
Parker document
Literature and Reference Materials
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
AC890PX SSD Inverter System Brochure
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687620