Depth-Clear S-Series Lenticular Filters | #NA150KS C16-03


LOADING IMAGES
NA150KS C16-03

Depth-Clear S-Series Lenticular Filters | #NA150KS C16-03 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Micron Rating: 1.5 μm
  • Adapter Type: Flat
  • Gasket Material: Silicone
  • Formulation: K Grade
  • Product Series: Standard
  • Number of Cells: 16
  • Media: Cellulose
  • Function: Clarification
  • Product Type: Lenticular Filter
  • Application: Liquid Filtration
  • Technology: Filtration
  • Industry: Food and Beverage
  • Specifications Met: FDA, USP-XXII,
    Class VI plastics at 121˚C
  • Filter Construction: Cellulosic Depth
Safety Warning

Item Information

Depth-Clear S-Series depth lenticular filters are constructed of specially formulated cellulose media and inorganic filter aids to provide reliable particle retention and enhanced throughput for superior performance in critical applications. The filter media utilizes mechanical and electrokinetic adsorptive capture mechanisms to remove particles, microorganisms, and colloids from critical process streams. The lenticular format allows the filtration process to occur within a totally enclosed environment. This eliminates the potential for atmospheric contamination and product loss through leakage.

The Depth-Clear proprietary formulation process produces filter media with a highly effective filtration area that provides superior particle retention, high contaminant holding capacity, and long onstream filter life. Manufacturing by means of an advanced, highly automated production process results in very consistent product
quality and filtration performance. Each grade is formulated to optimize the retention and flow characteristics, allowing a wide selection of choices to meet an application’s filtration requirements.

Features & Benefits
• High surface area lenticular filters provide superior filtration performance and long on-stream life cycles.
• The proprietary formulation process results in depth media with exceptional particle retention via mechanical and electrokinetic capture.
• The advanced manufacturing process controls result in very uniform filtration media and consistent lot-to-lot performance.
• Available in our dual layer format. (See our Depth-Clear II series)
• Lenticular filters are easy to handle and install allowing for quick and easy changeouts. Very high surface area per filter results in small space requirements for filter housings.
• All materials conform to FDA guidelines regarding material contact in food and beverage processing.
• Biosafety – meets the requirements of USP-XXII, Class VI plastics at 121˚C.
• Manufactured in an ISO 9001:2008 Certified Quality System Environment

Applications
• Beer
• Brines, Broths, Edible Oil
• Chemicals
• Fragrances
• High Fructose Corn Syrup
• Inks and Dyes
• Juices, Cider
• Resins
• Varnishes
• Wine

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$276.35 /EA

Quantity:
  This is a EA of 2 s.
Shipping: Usually Ships within  50   business days
Extended Price: 1 X $276.35 = 276.35
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945