Depth-Clear S-Series Lenticular Filters | Product Series

Filter by

    No filters selected

Available for Online Purchase

Micron Rating

Formulation

Product Series

Number of Cells

Gasket Material

Adapter Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Depth-Clear S-Series Lenticular Filters

Depth-Clear S-Series Lenticular Filters OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Media: Cellulose
  • Function: Clarification
  • Product Type: Lenticular Filter
  • Application: Liquid Filtration
  • Technology: Filtration
  • Industry: Food and Beverage
  • Specifications Met: FDA, USP-XXII,
    Class VI plastics at 121˚C
  • Filter Construction: Cellulosic Depth
Safety Warning

Full Product Description

Depth-Clear S-Series depth lenticular filters are constructed of specially formulated cellulose media and inorganic filter aids to provide reliable particle retention and enhanced throughput for superior performance in critical applications. The filter media utilizes mechanical and electrokinetic adsorptive capture mechanisms to remove particles, microorganisms, and colloids from critical process streams. The lenticular format allows the filtration process to occur within a totally enclosed environment. This eliminates the potential for atmospheric contamination and product loss through leakage.

The Depth-Clear proprietary formulation process produces filter media with a highly effective filtration area that provides superior particle retention, high contaminant holding capacity, and long onstream filter life. Manufacturing by means of an advanced, highly automated production process results in very consistent product
quality and filtration performance. Each grade is formulated to optimize the retention and flow characteristics, allowing a wide selection of choices to meet an application’s filtration requirements.

Features & Benefits
• High surface area lenticular filters provide superior filtration performance and long on-stream life cycles.
• The proprietary formulation process results in depth media with exceptional particle retention via mechanical and electrokinetic capture.
• The advanced manufacturing process controls result in very uniform filtration media and consistent lot-to-lot performance.
• Available in our dual layer format. (See our Depth-Clear II series)
• Lenticular filters are easy to handle and install allowing for quick and easy changeouts. Very high surface area per filter results in small space requirements for filter housings.
• All materials conform to FDA guidelines regarding material contact in food and beverage processing.
• Biosafety – meets the requirements of USP-XXII, Class VI plastics at 121˚C.
• Manufactured in an ISO 9001:2008 Certified Quality System Environment

Applications
• Beer
• Brines, Broths, Edible Oil
• Chemicals
• Fragrances
• High Fructose Corn Syrup
• Inks and Dyes
• Juices, Cider
• Resins
• Varnishes
• Wine

Related Documents

×
Products Micron Rating Formulation Product Series Number of Cells Gasket Material Adapter Type
NA15KS C9-01 0.15 μm K Grade Standard 9 EPR Flat
NA15KS C9-03 0.15 μm K Grade Standard 9 Silicone Flat
NA15KS C9-04 0.15 μm K Grade Standard 9 Nitrile Flat
NA15KS C9-08 0.15 μm K Grade Standard 9 Viton® Flat
NA15KS C9-09 0.15 μm K Grade Standard 9 Teflon® Flat
NA15KS C9-15 0.15 μm K Grade Standard 9 Expanded Teflon® Flat
NA15KS C16-01B 0.15 μm K Grade Standard 16 EPR Bayonet
NA15KS C16-01 0.15 μm K Grade Standard 16 EPR Flat
NA15KS C16-03B 0.15 μm K Grade Standard 16 Silicone Bayonet
NA15KS C16-03 0.15 μm K Grade Standard 16 Silicone Flat
NA15KS C16-04B 0.15 μm K Grade Standard 16 Nitrile Bayonet
NA15KS C16-04 0.15 μm K Grade Standard 16 Nitrile Flat
NA15KS C16-08B 0.15 μm K Grade Standard 16 Viton® Bayonet
NA15KS C16-08 0.15 μm K Grade Standard 16 Viton® Flat
NA15KS C16-09B 0.15 μm K Grade Standard 16 Teflon® Bayonet
NA15KS C16-09 0.15 μm K Grade Standard 16 Teflon® Flat
NA15KS C16-15B 0.15 μm K Grade Standard 16 Expanded Teflon® Bayonet
NA15KS C16-15 0.15 μm K Grade Standard 16 Expanded Teflon® Flat
NA15KS D14-01B 0.15 μm K Grade Standard 14 EPR Bayonet
NA90KS D14-01B 0.9 μm K Grade Standard 14 EPR Bayonet
NA90KS D14-01 0.9 μm K Grade Standard 14 EPR Flat
NA90KS D14-03B 0.9 μm K Grade Standard 14 Silicone Bayonet
NA90KS D14-03 0.9 μm K Grade Standard 14 Silicone Flat
NA90KS D14-04B 0.9 μm K Grade Standard 14 Nitrile Bayonet
NA90KS D14-04 0.9 μm K Grade Standard 14 Nitrile Flat
NA90KS D14-08B 0.9 μm K Grade Standard 14 Viton® Bayonet
NA90KS D14-08 0.9 μm K Grade Standard 14 Viton® Flat
NA90KS D14-09B 0.9 μm K Grade Standard 14 Teflon® Bayonet
NA90KS D14-09 0.9 μm K Grade Standard 14 Teflon® Flat
NA90KS D14-15B 0.9 μm K Grade Standard 14 Expanded Teflon® Bayonet
NA90KS D14-15 0.9 μm K Grade Standard 14 Expanded Teflon® Flat
NA150KS C9-01 1.5 μm K Grade Standard 9 EPR Flat
NA150KS C9-03 1.5 μm K Grade Standard 9 Silicone Flat
NA150KS C9-04 1.5 μm K Grade Standard 9 Nitrile Flat
NA150KS C9-08 1.5 μm K Grade Standard 9 Viton® Flat
NA150KS C9-09 1.5 μm K Grade Standard 9 Teflon® Flat
NA150KS C9-15 1.5 μm K Grade Standard 9 Expanded Teflon® Flat
NA150KS C16-01B 1.5 μm K Grade Standard 16 EPR Bayonet
NA150KS C16-01 1.5 μm K Grade Standard 16 EPR Flat
NA150KS C16-03B 1.5 μm K Grade Standard 16 Silicone Bayonet
NA150KS C16-03 1.5 μm K Grade Standard 16 Silicone Flat
NA150KS C16-04B 1.5 μm K Grade Standard 16 Nitrile Bayonet
NA150KS C16-04 1.5 μm K Grade Standard 16 Nitrile Flat
NA150KS C16-08B 1.5 μm K Grade Standard 16 Viton® Bayonet
NA150KS C16-08 1.5 μm K Grade Standard 16 Viton® Flat
NA150KS C16-09B 1.5 μm K Grade Standard 16 Teflon® Bayonet
NA150KS C16-09 1.5 μm K Grade Standard 16 Teflon® Flat
NA150KS C16-15B 1.5 μm K Grade Standard 16 Expanded Teflon® Bayonet
NA150KS C16-15 1.5 μm K Grade Standard 16 Expanded Teflon® Flat
NA2000KS C16-08 20.0 μm K Grade Standard 16 Viton® Flat
NA2000KS C16-09B 20.0 μm K Grade Standard 16 Teflon® Bayonet
NA2000KS C16-09 20.0 μm K Grade Standard 16 Teflon® Flat
NA2000KS C16-15B 20.0 μm K Grade Standard 16 Expanded Teflon® Bayonet
NA2000KS C16-15 20.0 μm K Grade Standard 16 Expanded Teflon® Flat
NA2000KS C17-04 20.0 μm K Grade Standard 17 Nitrile Flat
NA2000KS D14-01B 20.0 μm K Grade Standard 14 EPR Bayonet
NA2000KS D14-01 20.0 μm K Grade Standard 14 EPR Flat
NA2000KS D14-03B 20.0 μm K Grade Standard 14 Silicone Bayonet
NA2000KS D14-03 20.0 μm K Grade Standard 14 Silicone Flat
NA2000KS D14-04B 20.0 μm K Grade Standard 14 Nitrile Bayonet
NA2000KS D14-04 20.0 μm K Grade Standard 14 Nitrile Flat
NA2000KS D14-08B 20.0 μm K Grade Standard 14 Viton® Bayonet
NA2000KS D14-08 20.0 μm K Grade Standard 14 Viton® Flat
NA2000KS D14-09B 20.0 μm K Grade Standard 14 Teflon® Bayonet
NA2000KS D14-09 20.0 μm K Grade Standard 14 Teflon® Flat
NA2000KS D14-15B 20.0 μm K Grade Standard 14 Expanded Teflon® Bayonet
NA2000KS D14-15 20.0 μm K Grade Standard 14 Expanded Teflon® Flat
NA15KS D14-01 0.15 μm K Grade Standard 14 EPR Flat
NA15KS D14-03B 0.15 μm K Grade Standard 14 Silicone Bayonet
NA15KS D14-03 0.15 μm K Grade Standard 14 Silicone Flat
NA15KS D14-04B 0.15 μm K Grade Standard 14 Nitrile Bayonet
NA15KS D14-04 0.15 μm K Grade Standard 14 Nitrile Flat
NA15KS D14-08B 0.15 μm K Grade Standard 14 Viton® Bayonet
NA15KS D14-08 0.15 μm K Grade Standard 14 Viton® Flat
NA15KS D14-09B 0.15 μm K Grade Standard 14 Teflon® Bayonet
NA15KS D14-09 0.15 μm K Grade Standard 14 Teflon® Flat
NA15KS D14-15B 0.15 μm K Grade Standard 14 Expanded Teflon® Bayonet
NA15KS D14-15 0.15 μm K Grade Standard 14 Expanded Teflon® Flat
NA30KS C9-01 0.3 μm K Grade Standard 9 EPR Flat
NA30KS C9-03 0.3 μm K Grade Standard 9 Silicone Flat
NA30KS C9-04 0.3 μm K Grade Standard 9 Nitrile Flat
NA30KS C9-08 0.3 μm K Grade Standard 9 Viton® Flat
NA30KS C9-09 0.3 μm K Grade Standard 9 Teflon® Flat
NA30KS C9-15 0.3 μm K Grade Standard 9 Expanded Teflon® Flat
NA30KS C16-01B 0.3 μm K Grade Standard 16 EPR Bayonet
NA30KS C16-01 0.3 μm K Grade Standard 16 EPR Flat
NA30KS C16-03B 0.3 μm K Grade Standard 16 Silicone Bayonet
NA30KS C16-03 0.3 μm K Grade Standard 16 Silicone Flat
NA30KS C16-04B 0.3 μm K Grade Standard 16 Nitrile Bayonet
NA30KS C16-04 0.3 μm K Grade Standard 16 Nitrile Flat
NA30KS C16-08B 0.3 μm K Grade Standard 16 Viton® Bayonet
NA30KS C16-08 0.3 μm K Grade Standard 16 Viton® Flat
NA30KS C16-09B 0.3 μm K Grade Standard 16 Teflon® Bayonet
NA30KS C16-09 0.3 μm K Grade Standard 16 Teflon® Flat
NA30KS C16-15B 0.3 μm K Grade Standard 16 Expanded Teflon® Bayonet
NA30KS C16-15 0.3 μm K Grade Standard 16 Expanded Teflon® Flat
NA150KS D14-01B 1.5 μm K Grade Standard 14 EPR Bayonet
NA150KS D14-01 1.5 μm K Grade Standard 14 EPR Flat
NA150KS D14-03B 1.5 μm K Grade Standard 14 Silicone Bayonet
NA150KS D14-03 1.5 μm K Grade Standard 14 Silicone Flat
NA150KS D14-04B 1.5 μm K Grade Standard 14 Nitrile Bayonet
NA150KS D14-04 1.5 μm K Grade Standard 14 Nitrile Flat
NA150KS D14-08B 1.5 μm K Grade Standard 14 Viton® Bayonet
NA150KS D14-08 1.5 μm K Grade Standard 14 Viton® Flat
NA150KS D14-09B 1.5 μm K Grade Standard 14 Teflon® Bayonet
NA150KS D14-09 1.5 μm K Grade Standard 14 Teflon® Flat
NA150KS D14-15B 1.5 μm K Grade Standard 14 Expanded Teflon® Bayonet
NA150KS D14-15 1.5 μm K Grade Standard 14 Expanded Teflon® Flat
NA300KS C9-01 3.0 μm K Grade Standard 9 EPR Flat
NA300KS C9-03 3.0 μm K Grade Standard 9 Silicone Flat
NA300KS C9-04 3.0 μm K Grade Standard 9 Nitrile Flat
NA300KS C9-08 3.0 μm K Grade Standard 9 Viton® Flat
NA300KS C9-09 3.0 μm K Grade Standard 9 Teflon® Flat
NA300KS C9-15 3.0 μm K Grade Standard 9 Expanded Teflon® Flat
NA300KS C16-01B 3.0 μm K Grade Standard 16 EPR Bayonet
NA300KS C16-01 3.0 μm K Grade Standard 16 EPR Flat
NA300KS C16-03B 3.0 μm K Grade Standard 16 Silicone Bayonet
NA30KS D14-01B 0.3 μm K Grade Standard 14 EPR Bayonet
NA30KS D14-01 0.3 μm K Grade Standard 14 EPR Flat
NA30KS D14-03B 0.3 μm K Grade Standard 14 Silicone Bayonet
NA30KS D14-03 0.3 μm K Grade Standard 14 Silicone Flat
NA30KS D14-04B 0.3 μm K Grade Standard 14 Nitrile Bayonet
NA30KS D14-04 0.3 μm K Grade Standard 14 Nitrile Flat
NA30KS D14-08B 0.3 μm K Grade Standard 14 Viton® Bayonet
NA30KS D14-08 0.3 μm K Grade Standard 14 Viton® Flat
NA30KS D14-09B 0.3 μm K Grade Standard 14 Teflon® Bayonet
NA30KS D14-09 0.3 μm K Grade Standard 14 Teflon® Flat
NA30KS D14-15B 0.3 μm K Grade Standard 14 Expanded Teflon® Bayonet
NA30KS D14-15 0.3 μm K Grade Standard 14 Expanded Teflon® Flat
NA45KS C9-01B 0.45 μm K Grade Standard 9 EPR Bayonet
NA45KS C9-01 0.45 μm K Grade Standard 9 EPR Flat
NA45KS C9-03 0.45 μm K Grade Standard 9 Silicone Flat
NA45KS C9-04 0.45 μm K Grade Standard 9 Nitrile Flat
NA45KS C9-08 0.45 μm K Grade Standard 9 Viton® Flat
NA45KS C9-09 0.45 μm K Grade Standard 9 Teflon® Flat
NA45KS C9-15 0.45 μm K Grade Standard 9 Expanded Teflon® Flat
NA45KS C16-01B 0.45 μm K Grade Standard 16 EPR Bayonet
NA45KS C16-01 0.45 μm K Grade Standard 16 EPR Flat
NA45KS C16-03B 0.45 μm K Grade Standard 16 Silicone Bayonet
NA45KS C16-03 0.45 μm K Grade Standard 16 Silicone Flat
NA45KS C16-04B 0.45 μm K Grade Standard 16 Nitrile Bayonet
NA45KS C16-04 0.45 μm K Grade Standard 16 Nitrile Flat
NA300KS C16-03 3.0 μm K Grade Standard 16 Silicone Flat
NA300KS C16-04B 3.0 μm K Grade Standard 16 Nitrile Bayonet
NA300KS C16-04 3.0 μm K Grade Standard 16 Nitrile Flat
NA300KS C16-08B 3.0 μm K Grade Standard 16 Viton® Bayonet
NA300KS C16-08 3.0 μm K Grade Standard 16 Viton® Flat
NA300KS C16-09B 3.0 μm K Grade Standard 16 Teflon® Bayonet
NA300KS C16-09 3.0 μm K Grade Standard 16 Teflon® Flat
NA300KS C16-15B 3.0 μm K Grade Standard 16 Expanded Teflon® Bayonet
NA300KS C16-15 3.0 μm K Grade Standard 16 Expanded Teflon® Flat
NA300KS D14-01B 3.0 μm K Grade Standard 14 EPR Bayonet
NA300KS D14-01 3.0 μm K Grade Standard 14 EPR Flat
NA300KS D14-03B 3.0 μm K Grade Standard 14 Silicone Bayonet
NA300KS D14-03 3.0 μm K Grade Standard 14 Silicone Flat
NA300KS D14-04B 3.0 μm K Grade Standard 14 Nitrile Bayonet
NA300KS D14-04 3.0 μm K Grade Standard 14 Nitrile Flat
NA300KS D14-08B 3.0 μm K Grade Standard 14 Viton® Bayonet
NA300KS D14-08 3.0 μm K Grade Standard 14 Viton® Flat
NA300KS D14-09B 3.0 μm K Grade Standard 14 Teflon® Bayonet
NA300KS D14-09 3.0 μm K Grade Standard 14 Teflon® Flat
NA300KS D14-15B 3.0 μm K Grade Standard 14 Expanded Teflon® Bayonet
NA300KS D14-15 3.0 μm K Grade Standard 14 Expanded Teflon® Flat
NA45KS C16-08B 0.45 μm K Grade Standard 16 Viton® Bayonet
NA45KS C16-08 0.45 μm K Grade Standard 16 Viton® Flat
NA45KS C16-09B 0.45 μm K Grade Standard 16 Teflon® Bayonet
NA45KS C16-09 0.45 μm K Grade Standard 16 Teflon® Flat
NA45KS C16-15B 0.45 μm K Grade Standard 16 Expanded Teflon® Bayonet
NA45KS C16-15 0.45 μm K Grade Standard 16 Expanded Teflon® Flat
NA45KS D14-01B 0.45 μm K Grade Standard 14 EPR Bayonet
NA45KS D14-01 0.45 μm K Grade Standard 14 EPR Flat
NA45KS D14-03B 0.45 μm K Grade Standard 14 Silicone Bayonet
NA45KS D14-03 0.45 μm K Grade Standard 14 Silicone Flat
NA45KS D14-04B 0.45 μm K Grade Standard 14 Nitrile Bayonet
NA45KS D14-04 0.45 μm K Grade Standard 14 Nitrile Flat
NA45KS D14-08B 0.45 μm K Grade Standard 14 Viton® Bayonet
NA45KS D14-08 0.45 μm K Grade Standard 14 Viton® Flat
NA45KS D14-09B 0.45 μm K Grade Standard 14 Teflon® Bayonet
NA45KS D14-09 0.45 μm K Grade Standard 14 Teflon® Flat
NA45KS D14-15B 0.45 μm K Grade Standard 14 Expanded Teflon® Bayonet
NA45KS D14-15 0.45 μm K Grade Standard 14 Expanded Teflon® Flat
NA60KS C9-01 0.6 μm K Grade Standard 9 EPR Flat
NA60KS C9-03 0.6 μm K Grade Standard 9 Silicone Flat
NA60KS C9-04 0.6 μm K Grade Standard 9 Nitrile Flat
NA600KS C9-01 6.0 μm K Grade Standard 9 EPR Flat
NA600KS C9-03 6.0 μm K Grade Standard 9 Silicone Flat
NA600KS C9-04 6.0 μm K Grade Standard 9 Nitrile Flat
NA600KS C9-08 6.0 μm K Grade Standard 9 Viton® Flat
NA600KS C9-09 6.0 μm K Grade Standard 9 Teflon® Flat
NA600KS C9-15 6.0 μm K Grade Standard 9 Expanded Teflon® Flat
NA600KS C16-01B 6.0 μm K Grade Standard 16 EPR Bayonet
NA600KS C16-01 6.0 μm K Grade Standard 16 EPR Flat
NA600KS C16-03B 6.0 μm K Grade Standard 16 Silicone Bayonet
NA600KS C16-03 6.0 μm K Grade Standard 16 Silicone Flat
NA600KS C16-04B 6.0 μm K Grade Standard 16 Nitrile Bayonet
NA600KS C16-04 6.0 μm K Grade Standard 16 Nitrile Flat
NA600KS C16-08B 6.0 μm K Grade Standard 16 Viton® Bayonet
NA600KS C16-08 6.0 μm K Grade Standard 16 Viton® Flat
NA600KS C16-09B 6.0 μm K Grade Standard 16 Teflon® Bayonet
NA600KS C16-09 6.0 μm K Grade Standard 16 Teflon® Flat
NA600KS C16-15B 6.0 μm K Grade Standard 16 Expanded Teflon® Bayonet
NA600KS C16-15 6.0 μm K Grade Standard 16 Expanded Teflon® Flat
NA600KS D14-01B 6.0 μm K Grade Standard 14 EPR Bayonet
NA600KS D14-01 6.0 μm K Grade Standard 14 EPR Flat
NA600KS D14-03B 6.0 μm K Grade Standard 14 Silicone Bayonet
NA60KS C9-08 0.6 μm K Grade Standard 9 Viton® Flat
NA60KS C9-09 0.6 μm K Grade Standard 9 Teflon® Flat
NA60KS C9-15 0.6 μm K Grade Standard 9 Expanded Teflon® Flat
NA60KS C16-01B 0.6 μm K Grade Standard 16 EPR Bayonet
NA60KS C16-01 0.6 μm K Grade Standard 16 EPR Flat
NA60KS C16-03B 0.6 μm K Grade Standard 16 Silicone Bayonet
NA60KS C16-03 0.6 μm K Grade Standard 16 Silicone Flat
NA60KS C16-04B 0.6 μm K Grade Standard 16 Nitrile Bayonet
NA60KS C16-04 0.6 μm K Grade Standard 16 Nitrile Flat
NA60KS C16-08B 0.6 μm K Grade Standard 16 Viton® Bayonet
NA60KS C16-08 0.6 μm K Grade Standard 16 Viton® Flat
NA60KS C16-09B 0.6 μm K Grade Standard 16 Teflon® Bayonet
NA60KS C16-09 0.6 μm K Grade Standard 16 Teflon® Flat
NA60KS C16-15B 0.6 μm K Grade Standard 16 Expanded Teflon® Bayonet
NA60KS C16-15 0.6 μm K Grade Standard 16 Expanded Teflon® Flat
NA60KS D14-01B 0.6 μm K Grade Standard 14 EPR Bayonet
NA60KS D14-01 0.6 μm K Grade Standard 14 EPR Flat
NA60KS D14-03B 0.6 μm K Grade Standard 14 Silicone Bayonet
NA60KS D14-03 0.6 μm K Grade Standard 14 Silicone Flat
NA60KS D14-04B 0.6 μm K Grade Standard 14 Nitrile Bayonet
NA60KS D14-04 0.6 μm K Grade Standard 14 Nitrile Flat
NA600KS D14-03 6.0 μm K Grade Standard 14 Silicone Flat
NA600KS D14-04B 6.0 μm K Grade Standard 14 Nitrile Bayonet
NA600KS D14-04 6.0 μm K Grade Standard 14 Nitrile Flat
NA600KS D14-08B 6.0 μm K Grade Standard 14 Viton® Bayonet
NA600KS D14-08 6.0 μm K Grade Standard 14 Viton® Flat
NA600KS D14-09B 6.0 μm K Grade Standard 14 Teflon® Bayonet
NA600KS D14-09 6.0 μm K Grade Standard 14 Teflon® Flat
NA600KS D14-15B 6.0 μm K Grade Standard 14 Expanded Teflon® Bayonet
NA600KS D14-15 6.0 μm K Grade Standard 14 Expanded Teflon® Flat
NA1000KS C9-01 10.0 μm K Grade Standard 9 EPR Flat
NA1000KS C9-03 10.0 μm K Grade Standard 9 Silicone Flat
NA1000KS C9-04 10.0 μm K Grade Standard 9 Nitrile Flat
NA1000KS C9-08 10.0 μm K Grade Standard 9 Viton® Flat
NA1000KS C9-09 10.0 μm K Grade Standard 9 Teflon® Flat
NA1000KS C9-15 10.0 μm K Grade Standard 9 Expanded Teflon® Flat
NA1000KS C16-01B 10.0 μm K Grade Standard 16 EPR Bayonet
NA1000KS C16-01 10.0 μm K Grade Standard 16 EPR Flat
NA1000KS C16-03B 10.0 μm K Grade Standard 16 Silicone Bayonet
NA1000KS C16-03 10.0 μm K Grade Standard 16 Silicone Flat
NA1000KS C16-04B 10.0 μm K Grade Standard 16 Nitrile Bayonet
NA1000KS C16-04 10.0 μm K Grade Standard 16 Nitrile Flat
NA1000KS C16-08B 10.0 μm K Grade Standard 16 Viton® Bayonet
NA1000KS C16-08 10.0 μm K Grade Standard 16 Viton® Flat
NA1000KS C16-09B 10.0 μm K Grade Standard 16 Teflon® Bayonet
NA1000KS C16-09 10.0 μm K Grade Standard 16 Teflon® Flat
NA1000KS C16-15B 10.0 μm K Grade Standard 16 Expanded Teflon® Bayonet
NA1000KS C16-15 10.0 μm K Grade Standard 16 Expanded Teflon® Flat
NA60KS D14-08B 0.6 μm K Grade Standard 14 Viton® Bayonet
NA60KS D14-08 0.6 μm K Grade Standard 14 Viton® Flat
NA60KS D14-09B 0.6 μm K Grade Standard 14 Teflon® Bayonet
NA60KS D14-09 0.6 μm K Grade Standard 14 Teflon® Flat
NA60KS D14-15B 0.6 μm K Grade Standard 14 Expanded Teflon® Bayonet
NA60KS D14-15 0.6 μm K Grade Standard 14 Expanded Teflon® Flat
NA90KS C9-01 0.9 μm K Grade Standard 9 EPR Flat
NA90KS C9-03 0.9 μm K Grade Standard 9 Silicone Flat
NA90KS C9-04 0.9 μm K Grade Standard 9 Nitrile Flat
NA90KS C9-08 0.9 μm K Grade Standard 9 Viton® Flat
NA90KS C9-09 0.9 μm K Grade Standard 9 Teflon® Flat
NA90KS C9-15 0.9 μm K Grade Standard 9 Expanded Teflon® Flat
NA90KS C16-01B 0.9 μm K Grade Standard 16 EPR Bayonet
NA90KS C16-01 0.9 μm K Grade Standard 16 EPR Flat
NA90KS C16-03B 0.9 μm K Grade Standard 16 Silicone Bayonet
NA90KS C16-03 0.9 μm K Grade Standard 16 Silicone Flat
NA90KS C16-04B 0.9 μm K Grade Standard 16 Nitrile Bayonet
NA90KS C16-04 0.9 μm K Grade Standard 16 Nitrile Flat
NA90KS C16-08B 0.9 μm K Grade Standard 16 Viton® Bayonet
NA90KS C16-08 0.9 μm K Grade Standard 16 Viton® Flat
NA90KS C16-09B 0.9 μm K Grade Standard 16 Teflon® Bayonet
NA90KS C16-09 0.9 μm K Grade Standard 16 Teflon® Flat
NA90KS C16-15B 0.9 μm K Grade Standard 16 Expanded Teflon® Bayonet
NA90KS C16-15 0.9 μm K Grade Standard 16 Expanded Teflon® Flat
NA1000KS C17-04 10.0 μm K Grade Standard 17 Nitrile Flat
NA1000KS D14-01B 10.0 μm K Grade Standard 14 EPR Bayonet
NA1000KS D14-01 10.0 μm K Grade Standard 14 EPR Flat
NA1000KS D14-03B 10.0 μm K Grade Standard 14 Silicone Bayonet
NA1000KS D14-03 10.0 μm K Grade Standard 14 Silicone Flat
NA1000KS D14-04B 10.0 μm K Grade Standard 14 Nitrile Bayonet
NA1000KS D14-04 10.0 μm K Grade Standard 14 Nitrile Flat
NA1000KS D14-08B 10.0 μm K Grade Standard 14 Viton® Bayonet
NA1000KS D14-08 10.0 μm K Grade Standard 14 Viton® Flat
NA1000KS D14-09B 10.0 μm K Grade Standard 14 Teflon® Bayonet
NA1000KS D14-09 10.0 μm K Grade Standard 14 Teflon® Flat
NA1000KS D14-15B 10.0 μm K Grade Standard 14 Expanded Teflon® Bayonet
NA1000KS D14-15 10.0 μm K Grade Standard 14 Expanded Teflon® Flat
NA2000KS C9-01 20.0 μm K Grade Standard 9 EPR Flat
NA2000KS C9-03 20.0 μm K Grade Standard 9 Silicone Flat
NA2000KS C9-04 20.0 μm K Grade Standard 9 Nitrile Flat
NA2000KS C9-08 20.0 μm K Grade Standard 9 Viton® Flat
NA2000KS C9-09 20.0 μm K Grade Standard 9 Teflon® Flat
NA2000KS C9-15 20.0 μm K Grade Standard 9 Expanded Teflon® Flat
NA2000KS C16-01B 20.0 μm K Grade Standard 16 EPR Bayonet
NA2000KS C16-01 20.0 μm K Grade Standard 16 EPR Flat
NA2000KS C16-03B 20.0 μm K Grade Standard 16 Silicone Bayonet
NA2000KS C16-03 20.0 μm K Grade Standard 16 Silicone Flat
NA2000KS C16-04B 20.0 μm K Grade Standard 16 Nitrile Bayonet
NA2000KS C16-04 20.0 μm K Grade Standard 16 Nitrile Flat
NA2000KS C16-08B 20.0 μm K Grade Standard 16 Viton® Bayonet

687PDC
679945