Depth-Clear P & LE-Series Lenticular Filters | #NA15KP05 C16-03


LOADING IMAGES
NA15KP05 C16-03

Depth-Clear P & LE-Series Lenticular Filters | #NA15KP05 C16-03 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Dual-Layer Micron: N/A
  • Adapter: Flat
  • Series: Pharmaceutical
  • Gasket: Silicone
  • Formulation: K Grade
  • Handles: None
  • Single-Layer Micron: 15
  • Cells: 16
  • Filter Efficiency Rating: Nominal
  • Height: 28.3 cm, 11.125 inch
  • Materials of Construction: Cellulose fibers with inorganic filter aids and resin binders
  • Maximum Operating Pressure: 35 psid @ 140°F/60°C
  • Maximum Operating Temperature: 180°F/82°C
  • Media Support: Polypropylene components and stainless steel bands
  • Weight: 4.4 kg, 9.72 lb
Safety Warning

Item Information

Depth-Clear P and LE-Series lenticular filters are specifically formulated to meet performance requirements for applications in the pharmaceutical and biotech industries. Both filter grades have complete product control and traceability. The filter media use mechanical and electrokinetic adsorptive capture mechanisms to remove particles, micro-organisms, colloids, and pyrogens from critical process streams. The media is nontoxic and offers a high filtration area for superior particle retention, high contaminant holding capacity, and long on-stream filter life.
Parker can provide technical assistance to validate performance of its Depth-Clear lenticular filters in new processes and applications.
Features/Benefits:
• High surface-area lenticular filters for superior filtration and long on-stream life cycles
• Proprietary formulation process for depth media with exceptional particle retention via mechanical and electrokinetic capture
• Advanced manufacturing process for uniform filtration media and consistent lot-to-lot performance
• Easy to handle and install for quick and easy replacement
• Low Extractible (LE) Series is specially designed for sensitive and high-purity applications
• Manufactured in an ISO 9001:2008-certified quality system environment
• Available in dual-layer format
Applications and Uses:
• Antibiotics
• Blood products
• Cell separation
• Intravenous solutions
• Chromatography column protection
• Post-fermentation clarification
• Small- and large-volume parenterals
• Cough syrups

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945