Depth-Clear P & LE-Series Lenticular Filters | Product Series

Filter by

    No filters selected

Adapter

Cells

Dual-Layer Micron

Formulation

Gasket

Handles

Series

Single-Layer Micron

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Depth-Clear P & LE-Series Lenticular Filters

Depth-Clear P & LE-Series Lenticular Filters OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Full Product Description

Depth-Clear P and LE-Series lenticular filters are specifically formulated to meet performance requirements for applications in the pharmaceutical and biotech industries. Both filter grades have complete product control and traceability. The filter media use mechanical and electrokinetic adsorptive capture mechanisms to remove particles, micro-organisms, colloids, and pyrogens from critical process streams. The media is nontoxic and offers a high filtration area for superior particle retention, high contaminant holding capacity, and long on-stream filter life.
Parker can provide technical assistance to validate performance of its Depth-Clear lenticular filters in new processes and applications.
Features/Benefits:
• High surface-area lenticular filters for superior filtration and long on-stream life cycles
• Proprietary formulation process for depth media with exceptional particle retention via mechanical and electrokinetic capture
• Advanced manufacturing process for uniform filtration media and consistent lot-to-lot performance
• Easy to handle and install for quick and easy replacement
• Low Extractible (LE) Series is specially designed for sensitive and high-purity applications
• Manufactured in an ISO 9001:2008-certified quality system environment
• Available in dual-layer format
Applications and Uses:
• Antibiotics
• Blood products
• Cell separation
• Intravenous solutions
• Chromatography column protection
• Post-fermentation clarification
• Small- and large-volume parenterals
• Cough syrups
Products Adapter Cells Dual-Layer Micron Formulation Gasket Handles Series Single-Layer Micron
NA15KP C16-03 Flat 16 N/A K Grade Silicone None Pharmaceutical 15
NA15KP05 C16-03 Flat 16 N/A K Grade Silicone None Pharmaceutical 15
NA2000KP C16-03 Flat 16 N/A K Grade Silicone None Pharmaceutical 2000
NA300KP C16-03 Flat 16 N/A K Grade Silicone None Pharmaceutical 3000
NA30KP C16-03 Flat 16 N/A K Grade Silicone None Pharmaceutical 30
NA45KP C16-01 Flat 16 N/A K Grade EPR None Pharmaceutical 45
NA45KP C16-03 Flat 16 N/A K Grade Silicone None Pharmaceutical 45
NA45KP C16-04 Flat 16 N/A K Grade Nitrile None Pharmaceutical 45
NA45KP D14-04 Flat 14 N/A K Grade Nitrile None Pharmaceutical 45
NA45KPLE C16-01 Flat 16 N/A K Grade EPR None Pharmaceutical/Low Extractables 45
NA1000KP C16-03 Flat 16 N/A K Grade Silicone None Pharmaceutical 1000
NA45KPLE C9-03 Flat 9 N/A K Grade Silicone None Pharmaceutical/Low Extractables 45
NA600KP C16-03 Flat 16 N/A K Grade Silicone None Pharmaceutical 600
NA600KP D14-03 Flat 14 N/A K Grade Silicone None Pharmaceutical 600
NA60KP C16-01 Flat 16 N/A K Grade EPR None Pharmaceutical 60
NA60KP C16-03 Flat 16 N/A K Grade Silicone None Pharmaceutical 60
NA90KP C16-03 Flat 16 N/A K Grade Silicone None Pharmaceutical 90
NA90KP C16-09 Flat 16 N/A K Grade Teflon None Pharmaceutical 90
NA90KP C16-15 Flat 16 N/A K Grade Expanded Teflon None Pharmaceutical 90
NA90KP C9-03 Flat 9 N/A K Grade Silicone None Pharmaceutical 90
NA90KP D14-03 Flat 14 N/A K Grade Silicone None Pharmaceutical 90
NA1000KP C17-04 Flat 17 N/A K Grade Nitrile None Pharmaceutical 1000
NA90KPLE C9-03 Flat 9 N/A K Grade Silicone None Pharmaceutical/Low Extractables 90
NA1000KP D14-04 Flat 14 N/A K Grade Nitrile None Pharmaceutical 1000
NA150KP C16-03 Flat 16 N/A K Grade Silicone None Pharmaceutical 150
NA150KP C16-04 Flat 16 N/A K Grade Nitrile None Pharmaceutical 150
NA150KP C3-03 Flat 3 N/A K Grade Silicone None Pharmaceutical 150
NA150KP C9-03 Flat 9 N/A K Grade Silicone None Pharmaceutical 150
NA150KP D14-03 Flat 14 N/A K Grade Silicone None Pharmaceutical 150

687PDC
679945