Deadman Twin Sensing Hose, Series 7139 | #7139-251


LOADING IMAGES
7139-251

Deadman Twin Sensing Hose, Series 7139 | #7139-251 OBSOLETE

Note: This product is no longer available - please contact us for further assistance


Technical Specifications

  • Hose I.D. (inch): 1/4
  • Cover Material: Chloroprene Rubber (CR)
  • Media: Air (Pneumatics)
  • Specifications Met: n/a
  • Weight: 0.28 kg/m, 0.19 lb/ft
  • Maximum Operating Pressure: 1.4 MPa, 200 psi, 14 bar
  • Inside Diameter: 6.4 mm, 1/4 inch
  • Outside Diameter: 13.5 mm, 0.500 inch
  • Minimum Bend Radius: 2 inch, 51 mm
  • Hose Reinforcement Material: 2 Plies of Textile
  • Application: Compressed Air
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Cover Color: Red & Green
  • Hose Inner Tube Material: Black, Nitrile

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7139 Deadman Twin Sensing Hose provides excellent service in industrial and commercial applications to safely and quickly shut down unattended equipment in emergency situations. The chemically bonded dual hoses provide easier hose management and handling than independent single lines. The color coding allows easy identification for quick and accurate installation, the cover resists abrasion, oil and weathering, and the hose is qualified with permanent crimp couplings for a safe and secure connection.

Markets:
• Aviation

Features/Benefits:
• Tube: Black nitrile for air/oil mist compatibility to 200°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Green/red chloroprene for resistance to abrasion, oil and weathering.

Applications:
- media
• Air
- usage
• Component of aircraft fueling control systems
• Ground service equipment
• Commercial, general, metropolitan, municipal and private airports

Safety/Technical:
• Design Factor: 4:1
• Click here to access CrimpSource® for current crimp specifications.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.
• Do not use for welding service.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583