Deadman Twin Sensing Hose, Series 7139 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Deadman Twin Sensing Hose, Series 7139

Deadman Twin Sensing Hose, Series 7139 OBSOLETE

Note: This product is no longer available - please contact us for further assistance

Technical Specifications

  • Cover Material: Chloroprene Rubber (CR)
  • Cover Color: Green & Red, Red & Green
  • Media: Air (Pneumatics)
  • Weight: 0.28 kg/m, 0.19 lb/ft
  • Maximum Operating Pressure: 1.4 MPa, 200 psi, 14 bar
  • Minimum Bend Radius: 2 inch, 51 mm
  • Nominal Hose Inside Diameter: 8 mm
  • Specifications Met: n/a
  • Application: Air, Multipurpose
  • Inside Diameter: 1/4 inch, 6.4 mm
  • Hose Reinforcement Material: 2 Plies of Textile
  • Size: -4
  • Outside Diameter: 0.50 inch, 13.5 mm
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Length per Package: 800 ft
  • Hose Inner Tube Material: Black, Nitrile

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7139 Deadman Twin Sensing Hose provides excellent service in industrial and commercial applications to safely and quickly shut down unattended equipment in emergency situations. The chemically bonded dual hoses provide easier hose management and handling than independent single lines. The color coding allows easy identification for quick and accurate installation, the cover resists abrasion, oil and weathering, and the hose is qualified with permanent crimp couplings for a safe and secure connection.

Markets:
• Aviation

Features/Benefits:
• Tube: Black nitrile for air/oil mist compatibility to 200°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Green/red chloroprene for resistance to abrasion, oil and weathering.

Applications:
- media
• Air
- usage
• Component of aircraft fueling control systems
• Ground service equipment
• Commercial, general, metropolitan, municipal and private airports

Safety/Technical:
• Design Factor: 4:1
• Click here to access CrimpSource® for current crimp specifications.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.
• Do not use for welding service.

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×
Products Hose I.D. (inch)
7139-251 1/4

687PDC
687583