Permanent Fittings for Parflex Hose – CY Series | #1PDCY-2-2


LOADING IMAGES
1PDCY-2-2

Permanent Fittings for Parflex Hose – CY Series | #1PDCY-2-2

Bulkhead Diagnostic Nipple


Technical Specifications

  • Body Material: Steel
  • Product Style: Bulkhead Diagnostic Nipple
  • Connection 2 Size: 3/14"-16 UNF
  • Hose I.D. (inch): 0.125"
  • Shape: Straight
  • Length (inch): 2.42"
  • Connection 1 Size: 1/8 inch Hose I.D., 1/8 inch
  • Connection 2 Size: 3/14"-16 inch
  • Connection 2 Type: UNF Thread, Male, Diagnostic Nipple Integrated Bulkhead
  • Maximum Operating Pressure: 6000 psi, 41.4 MPa, 414 bar
  • Shape: Straight
  • Hex Size: 1.0 inch (see drawing legend H)
  • Hex Size 1: n/a
  • Technology: Fluid & Gas Handling
  • Product Type: Hose Fittings
  • Fitting Length: 2.42 inch, 61.47 mm
  • Configuration: Hose to Port
  • Connection Length: 1-7/8 inch Cut-off allowance, 48 mm
  • Connection 1 Type: Hose
  • For Fluid Type: Hydraulic Fluids, Oil, Pneumatic Media, Water
  • Brand: Parker
  • Specifications Met: n/a
  • Body Material: Steel
  • Coating: Chromium 6 Free-plated
  • Industry: Transportation, Industrial Manufacturing Equipment, Off-road Machinery
  • Division: Parflex Division
  • Application: Fluid Control, Industrial Hydraulics, Construction Equipment, Diagnostics, Material Handling, Agriculture Equipment, Lubrication

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s CY Series are durable, steel, crimp style permanent fittings that are qualified for use with the Parflex HLB Lubrication Line Hose and the 56DH/568DH Diagnostic Hose, and are especially useful in applications that involve diagnostic hydraulic lines, grease and lubrication lines, construction equipment, mobile equipment, and more. They are available in straight crimp fittings and 90° elbow shapes to accommodate different application requirements.
The CY Series includes the unique zerk grease fittings, designed with an integrated nipple, that save money per zerk connection in unnecessary adapter costs. Used with Parflex 1/8" hoses, grease zerks also save hundreds of dollars of waste in your operation by eliminating gallons of unnecessary “in-line” grease versus larger bore rubber hoses with fittings. 





Markets: 

• Material Handling

• Industrial

• Agriculture

• Construction

• Mobile Equipment

• Transportation





Features/Benefits:

• Available as a straight crimp fitting or as a 90° elbow shape



• Available in stainless steel





Applications:

• Hydraulic and pneumatic systems where a small O.D. hose is necessary

• Diagnostic hydraulic lines

• Grease and lubrication lines

Read More Show Less

CAD Drawings + Files

Part Number
1PDCY-2-2 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563