Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker CY Series Fittings are a durable, steel, crimp style permanent fittings that are suitable for use with the Parflex HLB Lubrication Line Hose and the 56DH/568DH Diagnostic Hose.
California Residents: Prop-65 Warning
Parker’s CY Series are durable, steel, crimp style permanent fittings that are qualified for use with the Parflex HLB Lubrication Line Hose and the 56DH/568DH Diagnostic Hose, and are especially useful in applications that involve diagnostic hydraulic lines, grease and lubrication lines, construction equipment, mobile equipment, and more. They are available in straight crimp fittings and 90° elbow shapes to accommodate different application requirements.
The CY Series includes the unique zerk grease fittings, designed with an integrated nipple, that save money per zerk connection in unnecessary adapter costs. Used with Parflex 1/8" hoses, grease zerks also save hundreds of dollars of waste in your operation by eliminating gallons of unnecessary “in-line” grease versus larger bore rubber hoses with fittings.
Markets:
• Material Handling
• Industrial
• Agriculture
• Construction
• Mobile Equipment
• Transportation
Features/Benefits:
• Available as a straight crimp fitting or as a 90° elbow shape
Applications:
• Hydraulic and pneumatic systems where a small O.D. hose is necessary
• Diagnostic hydraulic lines
• Grease and lubrication lines
Selector Guides |
---|
Crimpsource Online |
Product Demos & Tutorials |
---|
Video: MiniKrimp Instructional Video |
Products | Shape | Hose I.D. (inch) | Connection 2 Size | Length (inch) | Product Style | Body Material | Notes |
---|---|---|---|---|---|---|---|
101CY-2-2 | Straight | 0.125" | 1/8"-27 | 1.31" | Male NPTF Pipe - Rigid - Straight | Steel | |
101CY-2-3 | Straight | 0.1875" | 1/8"-27 | 1.74" | Male NPTF Pipe - Rigid - Straight | Steel | |
101CY-4-2 | Straight | 0.125" | 1/4"-18 | 1.51" | Male NPTF Pipe - Rigid - Straight | Steel | |
101CY-4-3 | Straight | 0.1875" | 1/4"-18 | 1.97" | Male NPTF Pipe - Rigid - Straight | Steel | |
102CY-2-3 | Straight | 0.1875" | 1/8"-27 | 1.97" | Female NPTF Pipe - Rigid - Straight | Steel | |
106CY-2-2 | Straight | 0.125" | Flare 5/16"-24 | 1.52" | Female JIC 37° - Swivel - Straight | Steel | |
106CY-3-2 | Straight | 0.125" | Flare 3/8"-24 | 1.55" | Female JIC 37° - Swivel - Straight | Steel | |
106CY-4-2 | Straight | 0.125" | Flare 7/16"-20 | 1.59" | Female JIC 37° - Swivel - Straight | Steel | -4 Incorporates A Dual Seat |
106CY-4-3 | Straight | 0.188" | Flare 7/16"-20 | 1.98" | Female JIC 37° - Swivel - Straight | Steel | -4 Incorporates A Dual Seat |
113CY-2-2 | Straight | 0.125" | 1/8"-27 | 1.89" | Male NPTF Pipe - Swivel - Straight | Steel | |
113CY-2-3 | Straight | 0.1875" | 1/8"-27 | 2.29" | Male NPTF Pipe - Swivel - Straight | Steel | |
139CY-4-2 | Elbow 90° - Short Drop | 0.125" | 7/16"-20 | 1.61" | Female JIC 37° - Swivel - 90° Elbow - Short Drop | Steel | |
139CY-4-3 | Elbow 90° - Short Drop | 0.1875" | 7/16"-20 | 1.90" | Female JIC 37° - Swivel - 90° Elbow - Short Drop | Steel | |
1GKCY-2-2 | Straight | 0.125" | 1/8"-27 NPSM Male with 1/4"-28 UNF Female | 1.45" | Bulkhead W/Zerk Port Integrated | Steel | |
1GKCY-2-3 | Straight | 0.1875" | 1/8"-27 NPSM Male with 1/4"-28 UNF Female | 1.86" | Bulkhead W/Zerk Port Integrated | Steel | |
1J9CY-4-2 | Elbow 90° - Short Drop | 0.125" | 9/16"-18 UNF | 1.81" | Female Seal-Lok - Swivel - Short Drop | Steel | |
1JCCY-4-2 | Straight | 0.125" | 9/16"-18 UNF | 1.29" | Female Seal-Lok - Swivel - Straight - Short | Steel | |
1LMCY-2-2 | Straight | 0.125" | 1/4"-28 | 1.26" | Male Grease | Steel | |
1PDCY-2-2 | Straight | 0.125" | 3/14"-16 UNF | 2.42" | Bulkhead Diagnostic Nipple | Steel | |
1GKCY-2-L77 | Straight - Long | 0.125" | 1/8"-27 NPSM Male with 1/4"-28 UNF Female | 1.71" | Bulkhead W/Zerk Port Integrated | Steel |