Cryogenic Globe Valves | #CNTDN40FAFAB2


LOADING IMAGES
CNTDN40FAFAB2

Cryogenic Globe Valves | #CNTDN40FAFAB2

Parker Bestobell's cryogenic globe valves feature an innovative loose flange bolted bonnet design that allows for thermal expansion and contraction, therefore eliminating leakage at the bonnet gasket.


Technical Specifications

  • Maximum Working Pressure (Bar): 50
  • Maximum Working Pressure (psi): 725
  • Valve Type: Manual
  • Body Material: Stainless Steel - Bronze Internals
  • Diameter Nominal (DN): DN40
  • Stem Type: Extended
  • Stem Length (mm): 230
  • Connection 1 Type: Flange ASME CL150
  • Connection 2 Type: Flange ASME CL150
  • Bonnet Type: Bolted
  • Media: Group 1 Gases
  • Application: Gas Processing, Storages of Liquefied Gases, Transportation of Liquefied Gases
  • Seat Type: Cone
  • Maximum Operating Temperature: 65 °C, 149 °F
  • Flow Rate: 26.5 Gal/min
  • Weight: 7.2 kg
Safety Warning

Item Information

Parker Bestobell provides a wide range of high performance cryogenic globe valves, which feature a unique loose flange bolted bonnet design.  The design allows for thermal expansion and contraction, therefore eliminating the risk of leakage at the bonnet gasket.
Extremely durable, these valves deliver smooth operation and reduced closing torque by use of a PTFE anti-friction disc between the valve spindle and the disc assembly.    
Extended spindle valves are available for liquid service, along with standard spindle lengths for use on ambient gas requirements.
The range is available with an actuated option, using compressed air to open and a spring to close.  Double actuation is available upon request.

Markets:
Industrial Gas

Features / Benefits:
• Unique Parker Bestobell loose flange bolted bonnet design.  This allows for thermal expansion and contraction and eliminates leakage at the bonnet gasket.
• Designed and engineered specifically for cryogenic service.
• Anti-blowout stem design for operator safety.
• Revolving disc ensures non-rotating seat contact for an extended leak-free life.
• Long life spring loaded gland packing.
• Available in Bronze or Stainless Steel.

Applications:
• Transport
• Storage
• Defence
• Processing

Liquid / Gas Type:
• Oxygen (O2)
• Nitrogen (N2)
• Argon (Ar)
• Carbon Dioxide (CO2)
• Krypton (Kr)
• Neon (Ne)
• Hydrogen (H2)
• Nitrous Oxide (N2O)
• Sulphur Hexafluoride (SF6)
• Natural Gas (CH4)
• Ethylene (C2H4)
• Trifluoromethane (CHF3)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687475