Cryogenic Globe Valves | Product Series

Filter by

    No filters selected

Maximum Working Pressure (Bar)

Connection 1 Type

Connection 2 Type

Valve Type

Bonnet Type

Body Material

Diameter Nominal (DN)

Stem Type

Stem Length (mm)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Cryogenic Globe Valves

Cryogenic Globe Valves

Parker Bestobell's cryogenic globe valves feature an innovative loose flange bolted bonnet design that allows for thermal expansion and contraction, therefore eliminating leakage at the bonnet gasket.

Technical Specifications

  • Diameter: DN6-DN200 nom
  • Connection Type: BSP-PL, BSP-TR, Butt Weld Schedule 10, NPT, Socket Weld, Stainless Steel Stubs, Flange Class 150, Flange Class 300
  • Stem Type: Extended, Non Extended
  • Stem Length: 230-700 mm
  • Body Material: Bronze, Stainless Steel, Stainless Steel with Bronze Internals
  • Valve Type: Manual, Actuated
  • Maximum Operating Pressure: 725 psi, 50 bar
  • Minimum Operating Temperature: -196 °C
  • Maximum Operating Temperature: +65 °C
  • Weight: 1.5-210 kg
  • Flow Rate: 3.6-400 Gal/min
  • Seat Type: Cone
  • Bonnet Type: Bolted
Safety Warning

Full Product Description

Parker Bestobell provides a wide range of high performance cryogenic globe valves, which feature a unique loose flange bolted bonnet design.  The design allows for thermal expansion and contraction, therefore eliminating the risk of leakage at the bonnet gasket.
Extremely durable, these valves deliver smooth operation and reduced closing torque by use of a PTFE anti-friction disc between the valve spindle and the disc assembly.    
Extended spindle valves are available for liquid service, along with standard spindle lengths for use on ambient gas requirements.
The range is available with an actuated option, using compressed air to open and a spring to close.  Double actuation is available upon request.

Markets:
Industrial Gas

Features / Benefits:
• Unique Parker Bestobell loose flange bolted bonnet design.  This allows for thermal expansion and contraction and eliminates leakage at the bonnet gasket.
• Designed and engineered specifically for cryogenic service.
• Anti-blowout stem design for operator safety.
• Revolving disc ensures non-rotating seat contact for an extended leak-free life.
• Long life spring loaded gland packing.
• Available in Bronze or Stainless Steel.

Applications:
• Transport
• Storage
• Defence
• Processing

Liquid / Gas Type:
• Oxygen (O2)
• Nitrogen (N2)
• Argon (Ar)
• Carbon Dioxide (CO2)
• Krypton (Kr)
• Neon (Ne)
• Hydrogen (H2)
• Nitrous Oxide (N2O)
• Sulphur Hexafluoride (SF6)
• Natural Gas (CH4)
• Ethylene (C2H4)
• Trifluoromethane (CHF3)

Related Documents

×
Products Maximum Working Pressure (Bar) Connection 1 Type Connection 2 Type Valve Type Bonnet Type Body Material Diameter Nominal (DN) Stem Type Stem Length (mm) Maximum Working Pressure (psi)
CNBDN25STSTB1 50 Screwed Schedule 10 Stainless Steel Stubs Screwed Schedule 10 Stainless Steel Stubs Manual Bolted Bronze DN25 Non Extended 80 725
CNBDN25STSTB2 50 Screwed Schedule 10 Stainless Steel Stubs Screwed Schedule 10 Stainless Steel Stubs Manual Bolted Bronze DN25 Extended 230 725
CNBDN25STSTB3 50 Screwed Schedule 10 Stainless Steel Stubs Screwed Schedule 10 Stainless Steel Stubs Manual Bolted Bronze DN25 Extended 300 725
CNBDN25STTAB1 50 Screwed Schedule 10 Stainless Steel Stubs BSP-PL F Manual Bolted Bronze DN25 Non Extended 80 725
CNBDN25STTAB2 50 Screwed Schedule 10 Stainless Steel Stubs BSP-PL F Manual Bolted Bronze DN25 Extended 230 725
CNBDN25STTAB3 50 Screwed Schedule 10 Stainless Steel Stubs BSP-PL F Manual Bolted Bronze DN25 Extended 300 725
CNBDN25STTCB1 50 Screwed Schedule 10 Stainless Steel Stubs BSP-TR F Manual Bolted Bronze DN25 Non Extended 80 725
CNBDN25STTCB2 50 Screwed Schedule 10 Stainless Steel Stubs BSP-TR F Manual Bolted Bronze DN25 Extended 230 725
CNBDN25STTCB3 50 Screwed Schedule 10 Stainless Steel Stubs BSP-TR F Manual Bolted Bronze DN25 Extended 300 725
CNBDN25STTEB1 50 Screwed Schedule 10 Stainless Steel Stubs NPT F Manual Bolted Bronze DN25 Non Extended 80 725
CNBDN25STTEB2 50 Screwed Schedule 10 Stainless Steel Stubs NPT F Manual Bolted Bronze DN25 Extended 230 725
CNBDN25STTEB3 50 Screwed Schedule 10 Stainless Steel Stubs NPT F Manual Bolted Bronze DN25 Extended 300 725
CNBDN25TESTB1 50 NPT F Screwed Schedule 10 Stainless Steel Stubs Manual Bolted Bronze DN25 Non Extended 80 725
CNBDN25TESTB2 50 NPT F Screwed Schedule 10 Stainless Steel Stubs Manual Bolted Bronze DN25 Extended 230 725
CNBDN25TESTB3 50 NPT F Screwed Schedule 10 Stainless Steel Stubs Manual Bolted Bronze DN25 Extended 300 725
CNBDN25TETCB1 50 NPT F BSP-TR F Manual Bolted Bronze DN25 Non Extended 80 725
CNBDN25TETCB2 50 NPT F BSP-TR F Manual Bolted Bronze DN25 Extended 230 725
CNBDN25TETCB3 50 NPT F BSP-TR F Manual Bolted Bronze DN25 Extended 300 725
CNBDN25TETEB1 50 NPT F NPT F Manual Bolted Bronze DN25 Non Extended 80 725
CNBDN25TETEB2 50 NPT F NPT F Manual Bolted Bronze DN25 Extended 230 725
CNBDN25TETEB3 50 NPT F NPT F Manual Bolted Bronze DN25 Extended 300 725
CNBDN40STSTB1 50 Screwed Schedule 10 Stainless Steel Stubs Screwed Schedule 10 Stainless Steel Stubs Manual Bolted Bronze DN40 Non Extended 80 725
CNBDN40STSTB2 50 Screwed Schedule 10 Stainless Steel Stubs Screwed Schedule 10 Stainless Steel Stubs Manual Bolted Bronze DN40 Extended 230 725
CNBDN40STSTB3 50 Screwed Schedule 10 Stainless Steel Stubs Screwed Schedule 10 Stainless Steel Stubs Manual Bolted Bronze DN40 Extended 300 725
CNBDN40STTAB1 50 Screwed Schedule 10 Stainless Steel Stubs BSP-PL F Manual Bolted Bronze DN40 Non Extended 80 725
CNBDN40STTAB2 50 Screwed Schedule 10 Stainless Steel Stubs BSP-PL F Manual Bolted Bronze DN40 Extended 230 725
CNBDN40STTAB3 50 Screwed Schedule 10 Stainless Steel Stubs BSP-PL F Manual Bolted Bronze DN40 Extended 300 725
CNBDN40STTCB1 50 Screwed Schedule 10 Stainless Steel Stubs BSP-TR F Manual Bolted Bronze DN40 Non Extended 80 725
CNBDN40STTCB2 50 Screwed Schedule 10 Stainless Steel Stubs BSP-TR F Manual Bolted Bronze DN40 Extended 230 725
CNBDN40STTCB3 50 Screwed Schedule 10 Stainless Steel Stubs BSP-TR F Manual Bolted Bronze DN40 Extended 300 725
CNBDN40STTEB1 50 Screwed Schedule 10 Stainless Steel Stubs NPT F Manual Bolted Bronze DN40 Non Extended 80 725
CNBDN40STTEB2 50 Screwed Schedule 10 Stainless Steel Stubs NPT F Manual Bolted Bronze DN40 Extended 230 725
CNBDN40STTEB3 50 Screwed Schedule 10 Stainless Steel Stubs NPT F Manual Bolted Bronze DN40 Extended 300 725
CNBDN40TASTB1 50 BSP-PL F Screwed Schedule 10 Stainless Steel Stubs Manual Bolted Bronze DN40 Non Extended 80 725
CNBDN40TASTB2 50 BSP-PL F Screwed Schedule 10 Stainless Steel Stubs Manual Bolted Bronze DN40 Extended 230 725
CNBDN40TASTB3 50 BSP-PL F Screwed Schedule 10 Stainless Steel Stubs Manual Bolted Bronze DN40 Extended 300 725
CNBDN40TATAB1 50 BSP-PL F BSP-PL F Manual Bolted Bronze DN40 Non Extended 80 725
CNBDN40TATAB2 50 BSP-PL F BSP-PL F Manual Bolted Bronze DN40 Extended 230 725
CNBDN40TATAB3 50 BSP-PL F BSP-PL F Manual Bolted Bronze DN40 Extended 300 725
CNBDN40TATCB1 50 BSP-PL F BSP-TR F Manual Bolted Bronze DN40 Non Extended 80 725
CNBDN40TATCB2 50 BSP-PL F BSP-TR F Manual Bolted Bronze DN40 Extended 230 725
CNBDN40TATCB3 50 BSP-PL F BSP-TR F Manual Bolted Bronze DN40 Extended 300 725
CNBDN40TATEB1 50 BSP-PL F NPT F Manual Bolted Bronze DN40 Non Extended 80 725
CNBDN40TATEB2 50 BSP-PL F NPT F Manual Bolted Bronze DN40 Extended 230 725
CNBDN40TATEB3 50 BSP-PL F NPT F Manual Bolted Bronze DN40 Extended 300 725
CNBDN40TCSTB1 50 BSP-TR F Screwed Schedule 10 Stainless Steel Stubs Manual Bolted Bronze DN40 Non Extended 80 725
CNBDN40TCSTB2 50 BSP-TR F Screwed Schedule 10 Stainless Steel Stubs Manual Bolted Bronze DN40 Extended 230 725
CNBDN40TCSTB3 50 BSP-TR F Screwed Schedule 10 Stainless Steel Stubs Manual Bolted Bronze DN40 Extended 300 725
CNBDN40TCTAB1 50 BSP-TR F BSP-PL F Manual Bolted Bronze DN40 Non Extended 80 725
CNBDN40TCTAB2 50 BSP-TR F BSP-PL F Manual Bolted Bronze DN40 Extended 230 725
CNBDN40TCTAB3 50 BSP-TR F BSP-PL F Manual Bolted Bronze DN40 Extended 300 725
CNBDN40TCTCB1 50 BSP-TR F BSP-TR F Manual Bolted Bronze DN40 Non Extended 80 725
CNBDN40TCTCB2 50 BSP-TR F BSP-TR F Manual Bolted Bronze DN40 Extended 230 725
CNBDN40TCTCB3 50 BSP-TR F BSP-TR F Manual Bolted Bronze DN40 Extended 300 725
CNBDN40TCTEB1 50 BSP-TR F NPT F Manual Bolted Bronze DN40 Non Extended 80 725
CNBDN40TCTEB2 50 BSP-TR F NPT F Manual Bolted Bronze DN40 Extended 230 725
CNBDN40TCTEB3 50 BSP-TR F NPT F Manual Bolted Bronze DN40 Extended 300 725
CNBDN40TESTB1 50 NPT F Screwed Schedule 10 Stainless Steel Stubs Manual Bolted Bronze DN40 Non Extended 80 725
CNBDN40TESTB2 50 NPT F Screwed Schedule 10 Stainless Steel Stubs Manual Bolted Bronze DN40 Extended 230 725
CNBDN40TESTB3 50 NPT F Screwed Schedule 10 Stainless Steel Stubs Manual Bolted Bronze DN40 Extended 300 725
CNBDN40TETAB1 50 NPT F BSP-PL F Manual Bolted Bronze DN40 Non Extended 80 725
CNBDN40TETAB2 50 NPT F BSP-PL F Manual Bolted Bronze DN40 Extended 230 725
CNBDN40TETAB3 50 NPT F BSP-PL F Manual Bolted Bronze DN40 Extended 300 725
CNBDN40TETCB1 50 NPT F BSP-TR F Manual Bolted Bronze DN40 Non Extended 80 725
CNBDN40TETCB2 50 NPT F BSP-TR F Manual Bolted Bronze DN40 Extended 230 725
CNBDN40TETCB3 50 NPT F BSP-TR F Manual Bolted Bronze DN40 Extended 300 725
CNBDN40TETEB1 50 NPT F NPT F Manual Bolted Bronze DN40 Non Extended 80 725
CNBDN40TETEB2 50 NPT F NPT F Manual Bolted Bronze DN40 Extended 230 725
CNBDN40TETEB3 50 NPT F NPT F Manual Bolted Bronze DN40 Extended 300 725
CNBDN50STSTB1 50 Screwed Schedule 10 Stainless Steel Stubs Screwed Schedule 10 Stainless Steel Stubs Manual Bolted Bronze DN50 Non Extended 80 725
CNBDN50STSTB2 50 Screwed Schedule 10 Stainless Steel Stubs Screwed Schedule 10 Stainless Steel Stubs Manual Bolted Bronze DN50 Extended 230 725
CNBDN50STSTB3 50 Screwed Schedule 10 Stainless Steel Stubs Screwed Schedule 10 Stainless Steel Stubs Manual Bolted Bronze DN50 Extended 300 725
CNBDN50STTAB1 50 Screwed Schedule 10 Stainless Steel Stubs BSP-PL F Manual Bolted Bronze DN50 Non Extended 80 725
CNBDN50STTAB2 50 Screwed Schedule 10 Stainless Steel Stubs BSP-PL F Manual Bolted Bronze DN50 Extended 230 725
CNBDN50STTAB3 50 Screwed Schedule 10 Stainless Steel Stubs BSP-PL F Manual Bolted Bronze DN50 Extended 300 725
CNBDN50STTCB1 50 Screwed Schedule 10 Stainless Steel Stubs BSP-TR F Manual Bolted Bronze DN50 Non Extended 80 725
CNBDN50STTCB2 50 Screwed Schedule 10 Stainless Steel Stubs BSP-TR F Manual Bolted Bronze DN50 Extended 230 725
CNBDN50STTCB3 50 Screwed Schedule 10 Stainless Steel Stubs BSP-TR F Manual Bolted Bronze DN50 Extended 300 725
CNBDN50STTEB1 50 Screwed Schedule 10 Stainless Steel Stubs NPT F Manual Bolted Bronze DN50 Non Extended 80 725
CNBDN50STTEB2 50 Screwed Schedule 10 Stainless Steel Stubs NPT F Manual Bolted Bronze DN50 Extended 230 725
CNBDN50STTEB3 50 Screwed Schedule 10 Stainless Steel Stubs NPT F Manual Bolted Bronze DN50 Extended 300 725
CNBDN50TASTB1 50 BSP-PL F Screwed Schedule 10 Stainless Steel Stubs Manual Bolted Bronze DN50 Non Extended 80 725
CNBDN50TASTB2 50 BSP-PL F Screwed Schedule 10 Stainless Steel Stubs Manual Bolted Bronze DN50 Extended 230 725
CNBDN50TASTB3 50 BSP-PL F Screwed Schedule 10 Stainless Steel Stubs Manual Bolted Bronze DN50 Extended 300 725
CNBDN50TATAB1 50 BSP-PL F BSP-PL F Manual Bolted Bronze DN50 Non Extended 80 725
CNBDN50TATAB2 50 BSP-PL F BSP-PL F Manual Bolted Bronze DN50 Extended 230 725
CNBDN50TATAB3 50 BSP-PL F BSP-PL F Manual Bolted Bronze DN50 Extended 300 725
CNBDN50TATCB1 50 BSP-PL F BSP-TR F Manual Bolted Bronze DN50 Non Extended 80 725
CNBDN50TATCB2 50 BSP-PL F BSP-TR F Manual Bolted Bronze DN50 Extended 230 725
CNBDN50TATCB3 50 BSP-PL F BSP-TR F Manual Bolted Bronze DN50 Extended 300 725
CNBDN50TATEB1 50 BSP-PL F NPT F Manual Bolted Bronze DN50 Non Extended 80 725
CNBDN50TATEB2 50 BSP-PL F NPT F Manual Bolted Bronze DN50 Extended 230 725
CNBDN50TATEB3 50 BSP-PL F NPT F Manual Bolted Bronze DN50 Extended 300 725
CNBDN50TCSTB1 50 BSP-TR F Screwed Schedule 10 Stainless Steel Stubs Manual Bolted Bronze DN50 Non Extended 80 725
CNBDN50TCSTB2 50 BSP-TR F Screwed Schedule 10 Stainless Steel Stubs Manual Bolted Bronze DN50 Extended 230 725
CNBDN50TCSTB3 50 BSP-TR F Screwed Schedule 10 Stainless Steel Stubs Manual Bolted Bronze DN50 Extended 300 725
CNBDN50TCTAB1 50 BSP-TR F BSP-PL F Manual Bolted Bronze DN50 Non Extended 80 725
CNBDN50TCTAB2 50 BSP-TR F BSP-PL F Manual Bolted Bronze DN50 Extended 230 725
CNBDN50TCTAB3 50 BSP-TR F BSP-PL F Manual Bolted Bronze DN50 Extended 300 725
CNBDN50TCTCB1 50 BSP-TR F BSP-TR F Manual Bolted Bronze DN50 Non Extended 80 725
CNBDN50TCTCB2 50 BSP-TR F BSP-TR F Manual Bolted Bronze DN50 Extended 230 725
CNBDN50TCTCB3 50 BSP-TR F BSP-TR F Manual Bolted Bronze DN50 Extended 300 725
CNBDN50TCTEB1 50 BSP-TR F NPT F Manual Bolted Bronze DN50 Non Extended 80 725
CNBDN50TCTEB2 50 BSP-TR F NPT F Manual Bolted Bronze DN50 Extended 230 725
CNBDN50TCTEB3 50 BSP-TR F NPT F Manual Bolted Bronze DN50 Extended 300 725
CNBDN50TESTB1 50 NPT F Screwed Schedule 10 Stainless Steel Stubs Manual Bolted Bronze DN50 Non Extended 80 725
CNBDN50TESTB2 50 NPT F Screwed Schedule 10 Stainless Steel Stubs Manual Bolted Bronze DN50 Extended 230 725
CNBDN50TESTB3 50 NPT F Screwed Schedule 10 Stainless Steel Stubs Manual Bolted Bronze DN50 Extended 300 725
CNBDN50TETAB1 50 NPT F BSP-PL F Manual Bolted Bronze DN50 Non Extended 80 725
CNBDN50TETAB2 50 NPT F BSP-PL F Manual Bolted Bronze DN50 Extended 230 725
CNBDN50TETAB3 50 NPT F BSP-PL F Manual Bolted Bronze DN50 Extended 300 725
CNBDN50TETCB1 50 NPT F BSP-TR F Manual Bolted Bronze DN50 Non Extended 80 725
CNBDN50TETCB2 50 NPT F BSP-TR F Manual Bolted Bronze DN50 Extended 230 725
CNBDN50TETCB3 50 NPT F BSP-TR F Manual Bolted Bronze DN50 Extended 300 725
CNBDN50TETEB1 50 NPT F NPT F Manual Bolted Bronze DN50 Non Extended 80 725
CNBDN50TETEB2 50 NPT F NPT F Manual Bolted Bronze DN50 Extended 230 725
CNBDN50TETEB3 50 NPT F NPT F Manual Bolted Bronze DN50 Extended 300 725
CNSDN15B1B1B3 50 Butt Weld Schedule 10 Butt Weld Schedule 10 Manual Bolted Stainless Steel DN15 Extended 300 725
CNSDN15FAFAB3 50 Flange ASME CL150 Flange ASME CL150 Manual Bolted Stainless Steel DN15 Extended 300 725
CNSDN15FCFCB3 50 Flange ASME CL300 Flange ASME CL300 Manual Bolted Stainless Steel DN15 Extended 300 725
CNSDN15SWSWB3 50 Socket Weld Socket Weld Manual Bolted Stainless Steel DN15 Extended 300 725
CNSDN25B1B1B3 50 Butt Weld Schedule 10 Butt Weld Schedule 10 Manual Bolted Stainless Steel DN25 Extended 300 725
CNSDN25FAFAB3 50 Flange ASME CL150 Flange ASME CL150 Manual Bolted Stainless Steel DN25 Extended 300 725
CNSDN25FCFCB3 50 Flange ASME CL300 Flange ASME CL300 Manual Bolted Stainless Steel DN25 Extended 300 725
CNSDN25SWSWB3 50 Socket Weld Socket Weld Manual Bolted Stainless Steel DN25 Extended 300 725
CNSDN40B1B1B3 50 Butt Weld Schedule 10 Butt Weld Schedule 10 Manual Bolted Stainless Steel DN40 Extended 300 725
CNSDN40FAFAB3 50 Flange ASME CL150 Flange ASME CL150 Manual Bolted Stainless Steel DN40 Extended 300 725
CNSDN40FCFCB3 50 Flange ASME CL300 Flange ASME CL300 Manual Bolted Stainless Steel DN40 Extended 300 725
CNSDN40SWSWB3 50 Socket Weld Socket Weld Manual Bolted Stainless Steel DN40 Extended 300 725
CNSDN50B1B1B3 50 Butt Weld Schedule 10 Butt Weld Schedule 10 Manual Bolted Stainless Steel DN50 Extended 300 725
CNSDN50FAFAB3 50 Flange ASME CL150 Flange ASME CL150 Manual Bolted Stainless Steel DN50 Extended 300 725
CNSDN50FCFCB3 50 Flange ASME CL300 Flange ASME CL300 Manual Bolted Stainless Steel DN50 Extended 300 725
CNSDN50SWSWB3 50 Socket Weld Socket Weld Manual Bolted Stainless Steel DN50 Extended 300 725
CNTDN100B1B1B4 50 Butt Weld Schedule 10 Butt Weld Schedule 10 Manual Bolted Stainless Steel - Bronze Internals DN100 Extended 400 725
CNTDN100FAFAB4 50 Flange ASME CL150 Flange ASME CL150 Manual Bolted Stainless Steel - Bronze Internals DN100 Extended 400 725
CNTDN100FCFCB4 50 Flange ASME CL300 Flange ASME CL300 Manual Bolted Stainless Steel - Bronze Internals DN100 Extended 400 725
CNTDN100SWSWB4 50 Socket Weld Socket Weld Manual Bolted Stainless Steel - Bronze Internals DN100 Extended 400 725
CNTDN15B1B1B1 50 Butt Weld Schedule 10 Butt Weld Schedule 10 Manual Bolted Stainless Steel - Bronze Internals DN15 Non Extended 80 725
CNTDN15B1B1B2 50 Butt Weld Schedule 10 Butt Weld Schedule 10 Manual Bolted Stainless Steel - Bronze Internals DN15 Extended 230 725
CNTDN15B1B1B3 50 Butt Weld Schedule 10 Butt Weld Schedule 10 Manual Bolted Stainless Steel - Bronze Internals DN15 Extended 300 725
CNTDN15FAFAB1 50 Flange ASME CL150 Flange ASME CL150 Manual Bolted Stainless Steel - Bronze Internals DN15 Non Extended 80 725
CNTDN15FAFAB2 50 Flange ASME CL150 Flange ASME CL150 Manual Bolted Stainless Steel - Bronze Internals DN15 Extended 230 725
CNTDN15FAFAB3 50 Flange ASME CL150 Flange ASME CL150 Manual Bolted Stainless Steel - Bronze Internals DN15 Extended 300 725
CNTDN15FCFCB1 50 Flange ASME CL300 Flange ASME CL300 Manual Bolted Stainless Steel - Bronze Internals DN15 Non Extended 80 725
CNTDN15FCFCB2 50 Flange ASME CL300 Flange ASME CL300 Manual Bolted Stainless Steel - Bronze Internals DN15 Extended 230 725
CNTDN15FCFCB3 50 Flange ASME CL300 Flange ASME CL300 Manual Bolted Stainless Steel - Bronze Internals DN15 Extended 300 725
CNTDN15SWSWB1 50 Socket Weld Socket Weld Manual Bolted Stainless Steel - Bronze Internals DN15 Non Extended 80 725
CNTDN15SWSWB2 50 Socket Weld Socket Weld Manual Bolted Stainless Steel - Bronze Internals DN15 Extended 230 725
CNTDN15SWSWB3 50 Socket Weld Socket Weld Manual Bolted Stainless Steel - Bronze Internals DN15 Extended 300 725
CNTDN25B1B1B1 50 Butt Weld Schedule 10 Butt Weld Schedule 10 Manual Bolted Stainless Steel - Bronze Internals DN25 Non Extended 90 725
CNTDN25B1B1B2 50 Butt Weld Schedule 10 Butt Weld Schedule 10 Manual Bolted Stainless Steel - Bronze Internals DN25 Extended 230 725
CNTDN25B1B1B3 50 Butt Weld Schedule 10 Butt Weld Schedule 10 Manual Bolted Stainless Steel - Bronze Internals DN25 Extended 300 725
CNTDN25B1B1B3TA 20 Butt Weld Schedule 10 Butt Weld Schedule 10 Actuated Bolted Stainless Steel - Bronze Internals DN25 Extended 300 290
CNTDN25FAFAB1 50 Flange ASME CL150 Flange ASME CL150 Manual Bolted Stainless Steel - Bronze Internals DN25 Non Extended 90 725
CNTDN25FAFAB2 50 Flange ASME CL150 Flange ASME CL150 Manual Bolted Stainless Steel - Bronze Internals DN25 Extended 230 725
CNTDN25FAFAB3 50 Flange ASME CL150 Flange ASME CL150 Manual Bolted Stainless Steel - Bronze Internals DN25 Extended 300 725
CNTDN25FAFAB3TA 20 Flange ASME CL150 Flange ASME CL150 Actuated Bolted Stainless Steel - Bronze Internals DN25 Extended 300 290
CNTDN25FCFCB1 50 Flange ASME CL300 Flange ASME CL300 Manual Bolted Stainless Steel - Bronze Internals DN25 Non Extended 90 725
CNTDN25FCFCB2 50 Flange ASME CL300 Flange ASME CL300 Manual Bolted Stainless Steel - Bronze Internals DN25 Extended 230 725
CNTDN25FCFCB3 50 Flange ASME CL300 Flange ASME CL300 Manual Bolted Stainless Steel - Bronze Internals DN25 Extended 300 725
CNTDN25FCFCB3TA 20 Flange ASME CL300 Flange ASME CL300 Actuated Bolted Stainless Steel - Bronze Internals DN25 Extended 300 290
CNTDN25SWSWB1 50 Socket Weld Socket Weld Manual Bolted Stainless Steel - Bronze Internals DN25 Non Extended 90 725
CNTDN25SWSWB2 50 Socket Weld Socket Weld Manual Bolted Stainless Steel - Bronze Internals DN25 Extended 230 725
CNTDN25SWSWB3 50 Socket Weld Socket Weld Manual Bolted Stainless Steel - Bronze Internals DN25 Extended 300 725
CNTDN25SWSWB3TA 20 Socket Weld Socket Weld Actuated Bolted Stainless Steel - Bronze Internals DN25 Extended 300 290
CNTDN40B1B1B1 50 Butt Weld Schedule 10 Butt Weld Schedule 10 Manual Bolted Stainless Steel - Bronze Internals DN40 Non Extended 110 725
CNTDN40B1B1B2 50 Butt Weld Schedule 10 Butt Weld Schedule 10 Manual Bolted Stainless Steel - Bronze Internals DN40 Extended 230 725
CNTDN40B1B1B3 50 Butt Weld Schedule 10 Butt Weld Schedule 10 Manual Bolted Stainless Steel - Bronze Internals DN40 Extended 300 725
CNTDN40B1B1B3TA 10 Butt Weld Schedule 10 Butt Weld Schedule 10 Actuated Bolted Stainless Steel - Bronze Internals DN40 Extended 300 145
CNTDN40FAFAB1 50 Flange ASME CL150 Flange ASME CL150 Manual Bolted Stainless Steel - Bronze Internals DN40 Non Extended 110 725
CNTDN40FAFAB2 50 Flange ASME CL150 Flange ASME CL150 Manual Bolted Stainless Steel - Bronze Internals DN40 Extended 230 725
CNTDN40FAFAB3 50 Flange ASME CL150 Flange ASME CL150 Manual Bolted Stainless Steel - Bronze Internals DN40 Extended 300 725
CNTDN40FAFAB3TA 10 Flange ASME CL150 Flange ASME CL150 Actuated Bolted Stainless Steel - Bronze Internals DN40 Extended 300 145
CNTDN40FCFCB1 50 Flange ASME CL300 Flange ASME CL300 Manual Bolted Stainless Steel - Bronze Internals DN40 Non Extended 110 725
CNTDN40FCFCB2 50 Flange ASME CL300 Flange ASME CL300 Manual Bolted Stainless Steel - Bronze Internals DN40 Extended 230 725
CNTDN40FCFCB3 50 Flange ASME CL300 Flange ASME CL300 Manual Bolted Stainless Steel - Bronze Internals DN40 Extended 300 725
CNTDN40FCFCB3TA 10 Flange ASME CL300 Flange ASME CL300 Actuated Bolted Stainless Steel - Bronze Internals DN40 Extended 300 145
CNTDN40SWSWB1 50 Socket Weld Socket Weld Manual Bolted Stainless Steel - Bronze Internals DN40 Non Extended 110 725
CNTDN40SWSWB2 50 Socket Weld Socket Weld Manual Bolted Stainless Steel - Bronze Internals DN40 Extended 230 725
CNTDN40SWSWB3 50 Socket Weld Socket Weld Manual Bolted Stainless Steel - Bronze Internals DN40 Extended 300 725
CNTDN40SWSWB3TA 10 Socket Weld Socket Weld Actuated Bolted Stainless Steel - Bronze Internals DN40 Extended 300 145
CNTDN50B1B1B1 50 Butt Weld Schedule 10 Butt Weld Schedule 10 Manual Bolted Stainless Steel - Bronze Internals DN50 Non Extended 140 725
CNTDN50B1B1B2 50 Butt Weld Schedule 10 Butt Weld Schedule 10 Manual Bolted Stainless Steel - Bronze Internals DN50 Extended 230 725
CNTDN50B1B1B3 50 Butt Weld Schedule 10 Butt Weld Schedule 10 Manual Bolted Stainless Steel - Bronze Internals DN50 Extended 300 725
CNTDN50FAFAB1 50 Flange ASME CL150 Flange ASME CL150 Manual Bolted Stainless Steel - Bronze Internals DN50 Non Extended 140 725
CNTDN50FAFAB2 50 Flange ASME CL150 Flange ASME CL150 Manual Bolted Stainless Steel - Bronze Internals DN50 Extended 230 725
CNTDN50FAFAB3 50 Flange ASME CL150 Flange ASME CL150 Manual Bolted Stainless Steel - Bronze Internals DN50 Extended 300 725
CNTDN50FCFCB1 50 Flange ASME CL300 Flange ASME CL300 Manual Bolted Stainless Steel - Bronze Internals DN50 Non Extended 140 725
CNTDN50FCFCB2 50 Flange ASME CL300 Flange ASME CL300 Manual Bolted Stainless Steel - Bronze Internals DN50 Extended 230 725
CNTDN50FCFCB3 50 Flange ASME CL300 Flange ASME CL300 Manual Bolted Stainless Steel - Bronze Internals DN50 Extended 300 725
CNTDN50SWSWB1 50 Socket Weld Socket Weld Manual Bolted Stainless Steel - Bronze Internals DN50 Non Extended 140 725
CNTDN50SWSWB2 50 Socket Weld Socket Weld Manual Bolted Stainless Steel - Bronze Internals DN50 Extended 230 725
CNTDN50SWSWB3 50 Socket Weld Socket Weld Manual Bolted Stainless Steel - Bronze Internals DN50 Extended 300 725
CNTDN65B1B1B3 50 Butt Weld Schedule 10 Butt Weld Schedule 10 Manual Bolted Stainless Steel - Bronze Internals DN65 Extended 300 725
CNTDN65B1B1B3TA 8 Butt Weld Schedule 10 Butt Weld Schedule 10 Actuated Bolted Stainless Steel - Bronze Internals DN65 Extended 300 116
CNTDN65FAFAB3 50 Flange ASME CL150 Flange ASME CL150 Manual Bolted Stainless Steel - Bronze Internals DN65 Extended 300 725
CNTDN65FAFAB3TA 8 Flange ASME CL150 Flange ASME CL150 Actuated Bolted Stainless Steel - Bronze Internals DN65 Extended 300 116
CNTDN65FCFCB3 50 Flange ASME CL300 Flange ASME CL300 Manual Bolted Stainless Steel - Bronze Internals DN65 Extended 300 725
CNTDN65FCFCB3TA 8 Flange ASME CL300 Flange ASME CL300 Actuated Bolted Stainless Steel - Bronze Internals DN65 Extended 300 116
CNTDN65SWSWB3 50 Socket Weld Socket Weld Manual Bolted Stainless Steel - Bronze Internals DN65 Extended 300 725
CNTDN65SWSWB3TA 8 Socket Weld Socket Weld Actuated Bolted Stainless Steel - Bronze Internals DN65 Extended 300 116
CNTDN80B1B1B3 50 Butt Weld Schedule 10 Butt Weld Schedule 10 Manual Bolted Stainless Steel - Bronze Internals DN80 Extended 300 725
CNTDN80FAFAB3 50 Flange ASME CL150 Flange ASME CL150 Manual Bolted Stainless Steel - Bronze Internals DN80 Extended 300 725
CNTDN80FCFCB3 50 Flange ASME CL300 Flange ASME CL300 Manual Bolted Stainless Steel - Bronze Internals DN80 Extended 300 725
CNTDN80SWSWB3 50 Socket Weld Socket Weld Manual Bolted Stainless Steel - Bronze Internals DN80 Extended 300 725

687PDC
687475