Pilot Operated Check Valves - CP Series | #9CP1200S5M


LOADING IMAGES
9CP1200S5M

Pilot Operated Check Valves - CP Series | #9CP1200S5M OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Size: 1200 (3/4)
  • Thread Type: BSPP
  • Valve Style: Poppet area ratio 5:1
  • Seal Material: Nitrile
  • Body Material: Steel
  • Maximum Operating Temperature: 140 °F
  • Maximum Flow Rate: n/a
  • Minimum Operating Temperature: -4 °F
  • Actuation Type: Hydraulic Pressure
  • Maximum Operating Pressure: 5000 psi
  • Seal Material: Nitrile
  • Valve Material: Steel
  • Mounting Type: Pipe Mounting
  • Operation Type: Pilot
  • Weight: 7 kg
  • Product Series: Check Valve
Safety Warning

Item Information

Parker’s CP series have 1 and 2 stage poppets available with pilot ratios of 1 : 5 and 1 : 40, to suit different operating conditions.

Markets:
• Factory Automation
• Machine Tools
• Marine
• Material Handling
• Mining
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Molding
• Oil &Gas
• Power Generation
• Vehicle Assembly Facilities

Features/Benefits:
• Available in inline and subplate mounting
• Available with Oil or Air pilot
• Poppets available in soft, nylon and metal

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505