Crimper Die Sets, Series COS | #EN98-020-04S


LOADING IMAGES
EN98-020-04S

Crimper Die Sets, Series COS | #EN98-020-04S OBSOLETE

Crimper Die Sets are used in COS crimpers to fabricate textile or wire reinforced hose assemblies to 4 inch inside diameter.


Technical Specifications

  • Color: Green
  • Equipment Type: COS-K1 & COS-K2
  • Die Closure (inch): 1.10
  • Accessory Type: Split die set
  • Application: Accessory
  • Accessories Included: Split Die Set
  • Equipment Type: COS-K1, COS-K2
  • Die Length: 1.10 mm
  • Weight: n/a

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series COS Crimper Die Sets are designed and machined to close tolerances for accurate and reliable performance. The die sets are stamped and color coded for easy identification, and are available in split design to more easily accommodate bent tube couplings.

Markets:
• General Industrial

Features/Benefits:
• Designed specifically for Parker COS adjustable hydraulic crimpers for compatibility and superior reliability
• High quality carbon steel for durability

Applications:
• Parker COS-K1, COS-K2 and COS-K4 crimpers

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583