Crimper Die Sets, Series COS | Product Series

Filter by

    No filters selected

Accessory Type

Equipment Type

Color

Die Closure (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Crimper Die Sets, Series COS

Crimper Die Sets, Series COS

Crimper Die Sets are used in COS crimpers to fabricate textile or wire reinforced hose assemblies to 4 inch inside diameter.

Technical Specifications

  • Application: Accessory
  • Accessories Included: Split Die Set, Solid Die Set
  • Equipment Type: COS-K1, COS-K2, COS-K4
  • Die Length: 55 to 130 mm
  • Weight: 4 to 17 lb

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series COS Crimper Die Sets are designed and machined to close tolerances for accurate and reliable performance. The die sets are stamped and color coded for easy identification, and are available in split design to more easily accommodate bent tube couplings.

Markets:
• General Industrial

Features/Benefits:
• Designed specifically for Parker COS adjustable hydraulic crimpers for compatibility and superior reliability
• High quality carbon steel for durability

Applications:
• Parker COS-K1, COS-K2 and COS-K4 crimpers

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×
Products Accessory Type Equipment Type Color Die Closure (inch)
EN98-020-01S Split die set COS-K1 & COS-K2 Red 0.52
EN98-020-02S Split die set COS-K1 & COS-K2 Yellow 0.67
EN98-020-03S Split die set COS-K1 & COS-K2 Blue 0.83
EN98-020-04S Split die set COS-K1 & COS-K2 Green 1.10
EN98-020-05S Split die set COS-K1 & COS-K2 Black 1.32
EN98-020-06S Split die set COS-K1 & COS-K2 Brown 1.50
EN98-020-07S Split die set COS-K1 & COS-K2 Clear 1.73
EN98-020-08S Split die set COS-K1 & COS-K2 Purple 1.92
EN98-032-05S Split die set COS-K2 Pink 2.14
EN98-032-01S Split die set COS-K2 Pink 2.30
EN98-032-08S Split die set COS-K2 Tan 2.50
EN98-032-02S Split die set COS-K2 White 2.80
145S-84-125 Solid die set COS-K4 na na
145S-88-130 Solid die set COS-K4 na na
145S-92-125 Solid die set COS-K4 na na
145S-96-125 Solid die set COS-K4 na na
145S-100-125 Solid die set COS-K4 na na
145S-108-125 Solid die set COS-K4 na na
145S-116-125 Solid die set COS-K4 na na
145S-120-125 Solid die set COS-K4 na na
145S-126-125 Solid die set COS-K4 na na
18506-07 Solid die set COS-K4 na na
18506-08 Solid die set COS-K4 na na
18506-10 Solid die set COS-K4 na na
18506-12 Solid die set COS-K4 na na
18506-14 Solid die set COS-K4 na na
18506-16 Solid die set COS-K4 na na
18506-19 Solid die set COS-K4 na na
18506-22 Solid die set COS-K4 na na
18506-26 Solid die set COS-K4 na na
18506-30 Solid die set COS-K4 na na
18506-34 Solid die set COS-K4 na na
18506-39 Solid die set COS-K4 na na
18506-45 Solid die set COS-K4 na na
18506-51 Solid die set COS-K4 na na
18506-57 Solid die set COS-K4 na na
18506-63 Solid die set COS-K4 na na
18506-69 Solid die set COS-K4 na na
18506-74 Solid die set COS-K4 na na
18506-78 Solid die set COS-K4 na na

687PDC
687583