GREEN LABEL™ Corrugated Petroleum Transport Suction Hose, Series 7705 | #7705-1000


LOADING IMAGES
Series 7705

GREEN LABEL™ Corrugated Petroleum Transport Suction Hose, Series 7705 | #7705-1000

Green Label Corrugated Oilfield Petroleum Transport Suction Hose is designed for delivery, transfer and transport of biodiesel, oil and refined fuels in applications to 180°F and 200 psi, Series 7705


Technical Specifications

  • Hose I.D. (inch): 1
  • Maximum Working Pressure (psi): 200
  • Cover Material: Nitrile/PVC
  • Media: Chemicals (Ethanol) - Check your fluid compatibility with our catalogue chart., Fuels (Biodiesel (to B100 in dedicated service), Fuels (Diesel) - Check fuel type with our catalogue chart., Fuels (Gasoline) - Check fuel type with our catalogue chart., Lubricants (Oils)
  • Specifications Met: n/a
  • Compatible Fitting: 43 Series
  • Inside Diameter: 1 inch, 25.4 mm
  • Application: Petroleum Transfer
  • Cover Structure: Corrugated, Wrapped
  • Hose Reinforcement Material: 2 Plies of Textile with Dual Wire Helix
  • Package Type: Coil
  • Outside Diameter: 1.440 inch, 36.5 mm
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Color: Black
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Design Factor: 4:1
  • Vacuum Pressure Rating: Full
  • Weight: 0.55 lb/ft, 0.82 kg/m
  • Minimum Bend Radius: 2 inch, 50.8 mm
  • Maximum Operating Pressure: 200 psi, 13.8 bar
  • Length per Package: 100 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7705 Green Label Corrugated Oilfield Petroleum Transport Suction Hose provides excellent service across a wide variety of medium pressure, standard duty and B100 biodiesel tank truck applications. The lightweight, corrugated construction provides crush resistance and kink resistance for unimpeded flow, additional flexibility for easy handling and resistance to abrasion and weathering for maximum performance.

Markets:
• General Industrial
• Oil & Gas
• Transportation

Features/Benefits:
• Tube: Black nitrile for B100 biodiesel, fuel and oil resistance to 180°F.
• Reinforcement: Multiple textile plies for strength and durability, and a dual wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black nitrile/PVC for abrasion, heat, oil resistance and durability.

Applications:
-media
• Biodiesel (to B100 in dedicated and non-dedicated service)
• Diesel
• Ethanol
• Gasoline
-usage
• Bulk depots and storage facilities
• Service trucks
• Transport tank trucks

Safety/Technical:
• Design Factor: 4:1

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.
• Do not use for oil or fuel transfer service in or on open water.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583