GREEN LABEL™ Corrugated Petroleum Transport Suction Hose, Series 7705 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
GREEN LABEL™ Corrugated Petroleum Transport Suction Hose, Series 7705

GREEN LABEL™ Corrugated Petroleum Transport Suction Hose, Series 7705

Green Label Corrugated Oilfield Petroleum Transport Suction Hose is designed for delivery, transfer and transport of biodiesel, oil and refined fuels in applications to 180°F and 200 psi, Series 7705

Technical Specifications

  • Cover Material: Nitrile/PVC
  • Media: Fuels - Check fuel type with our catalogue chart.
  • Application: Fuel Transfer
  • Specifications Met: n/a
  • Compatible Fitting: 43 Series
  • Vacuum Pressure Rating: 29 Inch-Hg, 737 mm-Hg, Full
  • Inside Diameter: 1 to 4 inch, 25.4 to 101.6 mm
  • Cover Structure: Corrugated, Wrapped
  • Hose Reinforcement Material: 2 Plies of Textile with Dual Wire Helix
  • Package Type: Coil
  • Maximum Operating Pressure: 1.0 to 1.4 MPa, 150 to 200 psi, 10.3 to 13.8 bar
  • Nominal Hose Inside Diameter: 25 to 100 mm
  • Minimum Bend Radius: 2 to 6 inch, 50.8 to 152.4 mm
  • Outside Diameter: 1.437 to 4.527 inch, 36.5 to 115.0 mm
  • Size: -16 to -64
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Color: Black
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Design Factor: 4:1
  • Weight: 0.55 to 2.3 lb/ft, 0.82 to 3.47 kg/m
  • Length per Package: 100 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7705 Green Label Corrugated Oilfield Petroleum Transport Suction Hose provides excellent service across a wide variety of medium pressure, standard duty and B100 biodiesel tank truck applications. The lightweight, corrugated construction provides crush resistance and kink resistance for unimpeded flow, additional flexibility for easy handling and resistance to abrasion and weathering for maximum performance.

Markets:
• General Industrial
• Oil & Gas
• Transportation

Features/Benefits:
• Tube: Black nitrile for B100 biodiesel, fuel and oil resistance to 180°F.
• Reinforcement: Multiple textile plies for strength and durability, and a dual wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black nitrile/PVC for abrasion, heat, oil resistance and durability.

Applications:
-media
• Biodiesel (to B100 in dedicated and non-dedicated service)
• Diesel
• Ethanol
• Gasoline
-usage
• Bulk depots and storage facilities
• Service trucks
• Transport tank trucks

Safety/Technical:
• Design Factor: 4:1

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.
• Do not use for oil or fuel transfer service in or on open water.

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
7705-1000 1 200
7705-1250 1-1/4 200
7705-1500 1-1/2 200
7705-2000 2 200
Series 7705 2-1/2 200
7705-3000 3 200
7705-4000 4 150

687PDC
687583