CoolTherm® SC-6754 Silicone Grease | #CoolTherm SC-6754


LOADING IMAGES
CoolTherm SC-6754

CoolTherm® SC-6754 Silicone Grease | #CoolTherm SC-6754

CoolTherm® SC-6754 grease is a one-component silicone material used to provide a thermal path between semiconductors and heat sinks by displacing the air gap between the mating surfaces. It is also used as a non-curing, shock resistant sealant.


Technical Specifications

  • Trade Name: CoolTherm SC-6754 Silicone Grease
  • Color: White Paste
  • Number of Components: One-Component (1K)
  • Dynamic Viscosity: 500000 cP @ 25°C
  • Thermal Conductivity: 0.5 W/m-K
Safety Warning

Item Information

CoolTherm® SC-6754 grease is a one-component silicone material used to provide a thermal path between semiconductors and heat sinks by displacing the air gap between the mating surfaces. It is also used as a non-curing, shock resistant sealant between the semiconductors and heat sink.

Features and Benefits:

• High Reliability – provides excellent resistance to water and temperature cycling; provides shock and vibration protection.
• Broad Temperature Range – can be used on parts and devices that experience continuous operating temperatures from -55°C to +205°C.
• Electrically Insulative – provides high dielectric strength and excellent electrical insulation properties, insuring efficient heat transfer.

Shelf Life/Storage:

Shelf life is one year when stored at 25°C in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Compliance, Certifications & Safety
SDS-MSDS Safety Data Sheet: CoolTherm SC-6754
Literature and Reference Materials
Datasheet - CoolTherm SC-6754 Silicone Grease DS3583
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR