CoolTherm® SC-6754 Silicone Grease | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CoolTherm® SC-6754 Silicone Grease

CoolTherm® SC-6754 Silicone Grease

CoolTherm® SC-6754 grease is a one-component silicone material used to provide a thermal path between semiconductors and heat sinks by displacing the air gap between the mating surfaces. It is also used as a non-curing, shock resistant sealant.

Technical Specifications

  • Color: White Paste
  • Number of Components: One-Component (1K)
  • Dynamic Viscosity: 500000 cP @ 25°C
  • Thermal Conductivity: 0.5 W/m-K
Safety Warning

Full Product Description

CoolTherm® SC-6754 grease is a one-component silicone material used to provide a thermal path between semiconductors and heat sinks by displacing the air gap between the mating surfaces. It is also used as a non-curing, shock resistant sealant between the semiconductors and heat sink.

Features and Benefits:

• High Reliability – provides excellent resistance to water and temperature cycling; provides shock and vibration protection.
• Broad Temperature Range – can be used on parts and devices that experience continuous operating temperatures from -55°C to +205°C.
• Electrically Insulative – provides high dielectric strength and excellent electrical insulation properties, insuring efficient heat transfer.

Shelf Life/Storage:

Shelf life is one year when stored at 25°C in original, unopened container.

Related Documents

×
Products Trade Name
CoolTherm SC-6754 CoolTherm SC-6754 Silicone Grease

687PDC
1A0MGR