CoolTherm® SC-1200 Thermally Conductive Silicone Gap Filler | #CoolTherm SC-1200


LOADING IMAGES
CoolTherm SC-1200

CoolTherm® SC-1200 Thermally Conductive Silicone Gap Filler | #CoolTherm SC-1200

CoolTherm® SC-1200 thermally conductive silicone gap filler is a two-component system designed to provide excellent thermal conductivity for electronic applications, while retaining desirable properties associated with silicones.


Technical Specifications

  • Trade Name: CoolTherm SC-1200 Thermally Conductive Silicone Gap Filler
  • Color: Dark Gray Paste (resin), Off-White Paste (hardener), Gray Paste (mixed)
  • Number of Components: Two-Component (2K)
  • Dynamic Viscosity: 75000 cP @ 25°C (resin), 75000 cP @ 25°C (hardener)
  • Specific Gravity: 2.92 (resin), 2.93 (hardener), 2.9 (mixed)
  • Hardness: 82 Shore 00
  • Thermal Conductivity: 2 W/m-K
Safety Warning

Item Information

CoolTherm® SC-1200 thermally conductive silicone gap filler is a two-component system designed to provide excellent thermal conductivity for electronic applications, while retaining desirable properties associated with silicones.

Features and Benefits:
• Low Stress – exhibits low shrinkage and stress on components as it cures.
• Durable – composed of an addition-curing polydimethyl siloxane polymer that will not depolymerize when heated in confined spaces.
• Environmentally Resistant – provides excellent thermal shock resistance.
• UL Rated – provides excellent flame retardancy; UL 94 V-0 certified.

Shelf Life/Storage:
Shelf life of each component is six months when stored at 15-30°C in original, unopened container. Cartridges should be stored tip down. Do not repackage or store material in unvented containers.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR