CoolTherm® SC-1200 Thermally Conductive Silicone Gap Filler | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CoolTherm® SC-1200 Thermally Conductive Silicone Gap Filler

CoolTherm® SC-1200 Thermally Conductive Silicone Gap Filler

CoolTherm® SC-1200 thermally conductive silicone gap filler is a two-component system designed to provide excellent thermal conductivity for electronic applications, while retaining desirable properties associated with silicones.

Technical Specifications

  • Color: Dark Gray Paste (resin), Off-White Paste (hardener), Gray Paste (mixed)
  • Number of Components: Two-Component (2K)
  • Dynamic Viscosity: 75000 cP @ 25°C (resin), 75000 cP @ 25°C (hardener)
  • Specific Gravity: 2.92 (resin), 2.93 (hardener), 2.9 (mixed)
  • Hardness: 82 Shore 00
  • Thermal Conductivity: 2 W/m-K
Safety Warning

Full Product Description

CoolTherm® SC-1200 thermally conductive silicone gap filler is a two-component system designed to provide excellent thermal conductivity for electronic applications, while retaining desirable properties associated with silicones.

Features and Benefits:
• Low Stress – exhibits low shrinkage and stress on components as it cures.
• Durable – composed of an addition-curing polydimethyl siloxane polymer that will not depolymerize when heated in confined spaces.
• Environmentally Resistant – provides excellent thermal shock resistance.
• UL Rated – provides excellent flame retardancy; UL 94 V-0 certified.

Shelf Life/Storage:
Shelf life of each component is six months when stored at 15-30°C in original, unopened container. Cartridges should be stored tip down. Do not repackage or store material in unvented containers.

Related Documents

Communities, Blogs & Industry Links
Thermally Conductive Gap Fillers
×
Products Trade Name
CoolTherm SC-1200 CoolTherm SC-1200 Thermally Conductive Silicone Gap Filler

687PDC
1A0MGR