CoolTherm® ME-525 Underfill Encapsulant | #CoolTherm ME-525


LOADING IMAGES
CoolTherm ME-525

CoolTherm® ME-525 Underfill Encapsulant | #CoolTherm ME-525

CoolTherm® ME-525 encapsulant is a high purity, semiconductor grade epoxy underfill product for the encapsulation of flip chip devices. It is formulated to reduce warpage and engineered to withstand 260°C peak reflow temperatures of lead-free solders.


Technical Specifications

  • Color: Black Liquid
  • Dynamic Viscosity: 6000 cP @ 25°C
  • Number of Components: One-Component (1K)
  • Cure Time: 30 min @ 150°C, 15 min @ 165°C
  • Working Time: 36 Hours @ 25°C
  • Thermal Conductivity: 0.5 W/m-K
Safety Warning

Item Information

CoolTherm® ME-525 encapsulant is a high purity, semiconductor grade epoxy underfill product developed for the encapsulation of flip chip devices. It is formulated to reduce warpage and with the necessary structural strength to handle over-molding processes.

CoolTherm ME-525 encapsulant is engineered to withstand 260°C peak reflow temperatures of lead-free solders.

Features and Benefits:
• Self-Filleting – provides surface tension and viscosity flow properties to achieve full coverage without producing bulky fillet on top of device.
• Rapid Flow – formulated to flow consistently without voids while maintaining a fast flow rate; can be used under small dies and under devices with stand-off
heights above 25 micron.
• Low Coefficient of Thermal Expansion – minimizes the possibility of cracking during temperature cycling (-40°C to +125°C); provides excellent thermal shock performance.
• Good Adhesion – provides good adhesion to laminate, ceramic, solder mask and metal surfaces.
• Device Reliability – provides high Tg and high fracture toughness, reducing the amount of thermally induced stress placed on the solder interconnects.

Shelf Life/Storage:
Shelf life is six months when stored at -40°C in original, unopened container. Syringe must be maintained at -40°C in a vertical (upright) position with the dispense tip facing down. Do not store syringe on its side (horizontally).

This material is shipped and stored frozen. Consult handling instructions for thawing.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR