CoolTherm® EP-636 Epoxy Encapsulant | #CoolTherm EP-636


LOADING IMAGES
CoolTherm EP-636

CoolTherm® EP-636 Epoxy Encapsulant | #CoolTherm EP-636

CoolTherm® EP-636 epoxy encapsulant is a two-component system specifically designed for high temperature applications. It is recommended for encapsulation of electric motor stator assemblies used on downhole oil pumps.


Technical Specifications

  • Color: White Liquid (resin), Black Liquid (hardener), Gray Liquid (mixed)
  • Dynamic Viscosity: 86000 cP @ 25°C (resin), 3500 cP @ 25°C (hardener), 50000 cP @ 25°C (mixed)
  • Number of Components: Two-Component (2K)
  • Hardness: 95 Shore D
  • Cure Time: 16 to 24 Hours @ 50-65°C, followed by 2 Hours each @ 95°C, 150°C and 205°C
  • Working Time: 1 to 2 Days @ 25°C
  • Thermal Conductivity: 0.7 W/m-K
  • Dielectric Strength: 18.3 kV/mm, 464 V/mil
Safety Warning

Item Information

CoolTherm® EP-636 epoxy encapsulant is a two-component system specifically designed for high temperature applications. CoolTherm EP-636 encapsulant
is recommended for encapsulation of electric motor stator assemblies used on downhole oil pumps.

Features and Benefits:
• High Temperature Electrical Performance – maintains electrical insulation stability at extremely high temperatures.
• Environmentally Resistant – provides protection of electrical devices exposed to harsh environmental conditions.
• Durable – exhibits very low weight loss over extended periods at elevated temperatures.

Shelf Life/Storage:
Shelf life is one year for CoolTherm EP-636 resin and two years for CoolTherm EP-636 hardener when stored at 25°C in original, unopened container. CoolTherm EP-636 resin must be periodically rotated within its container to maintain maximum shelf life. Settling will occur if not mixed.

CoolTherm EP-636 hardener may crystallize during shipment or storage. If crystals appear, gently warm hardener at 50-65°C to melt crystals before mixing with
resin.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR