CoolTherm® EP-6252 Hardener | #CoolTherm EP-6252


LOADING IMAGES
CoolTherm EP-6252

CoolTherm® EP-6252 Hardener | #CoolTherm EP-6252

CoolTherm® EP-6252 hardener is an epoxy curing agent designed for use with various CoolTherm and LORD® epoxy resins to create two-component systems used in electrical encapsulation and bonding applications.


Technical Specifications

  • Color: Amber Liquid
  • Dynamic Viscosity: 75 cP @ 25°C
  • Number of Components: One-Component (1K)
Safety Warning

Item Information

CoolTherm® EP-6252 hardener is an epoxy curing agent designed for use with various CoolTherm and LORD® epoxy resins to create two-component systems used in electrical encapsulation and bonding applications.

Features and Benefits:
• Low Viscosity – maintains low viscosity, allowing for excellent air release and void-free encapsulation.
• Durable – cures to a semi-rigid system; provides excellent impact resistance.

Shelf Life/Storage:

Shelf life is one yearwhen stored in a cool, dry environment at 25°C in original, unopened container.

Keep container tightly closed when not in use. Material may absorb moisture and carbon dioxide, resulting in an increased viscosity and/or foaming during cure.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR