CoolTherm® EP-6151 Epoxy Adhesive | #CoolTherm EP-6151


LOADING IMAGES
CoolTherm EP-6151

CoolTherm® EP-6151 Epoxy Adhesive | #CoolTherm EP-6151

CoolTherm® EP-6151 adhesive is a one-component, aluminum-filled epoxy adhesive designed for use as a thermal interface adhesive for heat sink attachment and other applications requiring good adhesion and heat transfer properties.


Technical Specifications

  • Trade Name: CoolTherm EP-6151 Epoxy Adhesive
  • Color: Gray Paste
  • Dynamic Viscosity: 750000 cP @ 25°C
  • Specific Gravity: 1.50
  • Cure Time: 30 min @ 121°C
  • Hardness: 90 Shore D
  • Thermal Conductivity: 0.6 W/m-K
  • Dielectric Strength: 17.7 kV/mm, 450 V/mil
Safety Warning

Item Information

CoolTherm® EP-6151 adhesive is a one-component, aluminum-filled epoxy adhesive designed for use as a thermal interface adhesive for heat sink attachment and other applications requiring good adhesion and heat transfer properties.

Features and Benefits:

• Thermal Stability – provides excellent thermal stability; can be used on parts and devices that experience operating temperatures from -40°C to +150°C.
• High Thermal Conductivity – provides high thermal conductivity for applications where superior heat dissipation is required.
• Fast Cure – rapidly cures at 121°C and 177°C.
• Non-Sag – thixotropic rheology allows shape to be maintained after dispensing.
• Chemically Resistant – provides excellent resistance to acids and strong bases.

Shelf Life/Storage:

Shelf life is four months when stored at 5°C in original, unopened container. Syringe must be stored in a vertical (upright) position with the dispense tip facing down. Do not store syringe on its side (horizontally).

If material is stored at 25°C, shelf life will be shortened to approximately one month.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR