CoolTherm® EP-6151 Epoxy Adhesive | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CoolTherm® EP-6151 Epoxy Adhesive

CoolTherm® EP-6151 Epoxy Adhesive

CoolTherm® EP-6151 adhesive is a one-component, aluminum-filled epoxy adhesive designed for use as a thermal interface adhesive for heat sink attachment and other applications requiring good adhesion and heat transfer properties.

Technical Specifications

  • Color: Gray Paste
  • Dynamic Viscosity: 750000 cP @ 25°C
  • Specific Gravity: 1.50
  • Cure Time: 30 min @ 121°C
  • Hardness: 90 Shore D
  • Thermal Conductivity: 0.6 W/m-K
Safety Warning

Full Product Description

CoolTherm® EP-6151 adhesive is a one-component, aluminum-filled epoxy adhesive designed for use as a thermal interface adhesive for heat sink attachment and other applications requiring good adhesion and heat transfer properties.

Features and Benefits:

• Thermal Stability – provides excellent thermal stability; can be used on parts and devices that experience operating temperatures from -40°C to +150°C.
• High Thermal Conductivity – provides high thermal conductivity for applications where superior heat dissipation is required.
• Fast Cure – rapidly cures at 121°C and 177°C.
• Non-Sag – thixotropic rheology allows shape to be maintained after dispensing.
• Chemically Resistant – provides excellent resistance to acids and strong bases.

Shelf Life/Storage:

Shelf life is four months when stored at 5°C in original, unopened container. Syringe must be stored in a vertical (upright) position with the dispense tip facing down. Do not store syringe on its side (horizontally).

If material is stored at 25°C, shelf life will be shortened to approximately one month.

Related Documents

×
Products Trade Name
CoolTherm EP-6151 CoolTherm EP-6151 Epoxy Adhesive

687PDC
1A0MGR