CoolTherm® EP-6028/6029 Epoxy Encapsulant | #CoolTherm EP-6028/6029


LOADING IMAGES
CoolTherm EP-6028/6029

CoolTherm® EP-6028/6029 Epoxy Encapsulant | #CoolTherm EP-6028/6029

CoolTherm® EP-6028/6029 encapsulant is a two-component epoxy system used for potting high voltage transformers, specifically units designed for high temp service. It provides a rigid epoxy system for use in applications where thermal shock is expected.


Technical Specifications

  • Color: Blue Liquid (resin), Pink Liquid (hardener), Blue Liquid (mixed)
  • Dynamic Viscosity: 34000 cP @ 25°C (resin), 1800 cP @ 25°C (hardener), 15000 cP @ 25°C (mixed)
  • Number of Components: Two-Component (2K)
  • Hardness: 90 Shore D
  • Cure Time: 3 to 4 Hours @ 100°C
  • Working Time: 2 to 3 Days @ 25°C
  • Thermal Conductivity: 0.45 W/m-K
  • Dielectric Strength: 17.7 kV/mm, 450 V/mil
Safety Warning

Item Information

CoolTherm® EP-6028/6029 encapsulant is a two-component epoxy system used for potting high voltage transformers, specifically units designed for high temperature service. CoolTherm EP-6028/6029 encapsulant provides a rigid epoxy system for use in applications where thermal shock is expected.

Features and Benefits:
• Environmentally Resistant – provides excellent resistance to thermal shock, mechanical shock, and high humidity conditions.
• Broad Temperature Range – can be used on parts and devices that experience operating temperatures from -55°C to +155°C.
• Low Exotherm – exhibits minimal exotherm, allowing pour of very large castings with minimal stress on the unit.
• A-A-59877 Compliant – exceeds requirements of Military Specification/Standard A-A-59877.

Shelf Life/Storage:
Shelf life of each component is one year when stored at 25°C in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR