CoolTherm® EP-6010 Hardener | #CoolTherm EP-6010


LOADING IMAGES
CoolTherm EP-6010

CoolTherm® EP-6010 Hardener | #CoolTherm EP-6010

CoolTherm® EP-6010 hardener is an epoxy curing agent designed for use with various CoolTherm and LORD epoxy resins to create two-component systems used in electrical encapsulation and bonding applications.


Technical Specifications

  • Color: Amber Liquid
  • Dynamic Viscosity: 55 cP @ 25°C
  • Number of Components: One-Component (1K)
Safety Warning

Item Information

CoolTherm® EP-6010 hardener is an epoxy curing agent designed for use with various CoolTherm and LORD® epoxy resins to create two-component systems used in electrical encapsulation and bonding applications.

Features and Benefits:
• Low Stress – exhibits low shrinkage and stress on components as it cures.
• Durable – cures to a rigid system; provides superior resilience.

Shelf Life/Storage:
Shelf life is two years when stored in a cool, dry environment at 25°C in original, unopened container.

Keep container tightly closed when not in use. Material may absorb moisture and carbon dioxide, resulting in an increased viscosity and/or foaming during cure.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR