CoolTherm® EP-6008 BLK/6252 Epoxy System | #CoolTherm EP-6008 BLK/6252


LOADING IMAGES
CoolTherm EP-6008 BLK/6252

CoolTherm® EP-6008 BLK/6252 Epoxy System | #CoolTherm EP-6008 BLK/6252

CoolTherm® EP-6008 BLK/6252 epoxy system is a general purpose potting and encapsulation compound. This two-component compound flows easily around intricate and densely packaged circuity.


Technical Specifications

  • Trade Name: CoolTherm EP-6008 BLK/6252 Epoxy System
  • Color: Black Liquid (resin), Amber Liquid (hardener)
  • Dynamic Viscosity: 8000 cP @ 25°C (resin), 75 cP @ 25°C (hardener)
  • Number of Components: Two-Component (2K)
  • Hardness: 85 Shore D
  • Cure Time: 12 Hours @ 25°C, 2 Hours @ 65°C
  • Working Time: 2 Hours @ 25°C
  • Thermal Conductivity: 0.3 W/m-K
  • Dielectric Strength: 17.7 kV/mm, 450 V/mil
Safety Warning

Item Information

CoolTherm® EP-6008 BLK/6252 epoxy system is a general purpose potting and encapsulation compound. This two-component compound flows easily around intricate and densely packaged circuity.

Features and Benefits:
• Good Insulation – protects components from moisture and vibrations.
• Low Viscosity – self-leveling liquid maintains low viscosity for ease of component encapsulation.
• Low Stress – exhibits low shrinkage and stress on components as it cures.
• Broad Temperature Range – can be used on parts and devices that experience operating temperatures from -55°C to +155°C.

Shelf Life/Storage:
Shelf life of CoolTherm EP-6008 BLK resin is one year when stored at 25°C in original, unopened container.

Shelf life of CoolTherm EP-6252 hardener is one year when stored in a cool, dry environment at 25°C in original, unopened container. Keep container tightly closed when not in use. Material may absorb moisture and carbon dioxide, resulting in an increased viscosity and/or foaming during cure.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR