CoolTherm® EP-340/67 Epoxy System | #CoolTherm EP-340/67


LOADING IMAGES
CoolTherm EP-340/67

CoolTherm® EP-340/67 Epoxy System | #CoolTherm EP-340/67

CoolTherm® EP-340/67 epoxy system is a two-component system designed to provide maximum thermal conductivity and outstanding mechanical properties. Offers a very low coefficient of thermal expansion.


Technical Specifications

  • Color: Black Liquid (resin), Clear Liquid (hardener)
  • Dynamic Viscosity: 300000 cP @ 25°C (resin), 30 cP @ 25°C (hardener), 7000 cP @ 25°C (mixed)
  • Number of Components: Two-Component (2K)
  • Hardness: 95 Shore D
  • Cure Time: 2 Hours @ 100°C
  • Working Time: 60 to 120 min @ 25°C
  • Thermal Conductivity: 1.5 W/m-K
  • Dielectric Strength: 16.1 kV/mm, 410 V/mil
Safety Warning

Item Information

CoolTherm® EP-340/67 epoxy system is a two-component system designed to provide maximum thermal conductivity and outstanding mechanical properties. CoolTherm EP-340/67 system offers a very low coefficient of thermal expansion and is appropriate for applications where the expansion and contraction of an epoxy encapsulation system must be maintained.

Features and Benefits:
• Elevated Temperature Cure – requires an elevated temperature cure to obtain a rigid bond.
• High Temperature Resistant – provides good resistance for cured system that experiences continuous operating temperature up to 155°C.
• Non-Pigmented – light color prevents staining of work environment.

Shel Life/Storage:
Shelf life of CoolTherm EP-340 resin is six months when stored at 25°C in original, unopened container. The material must be periodically rotated within its container to minimize settling.

Shelf life of Thermoset Hardener No. 67 is 18 months when stored in a wellventilated area at 25°C in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR