CoolTherm® EP-2000 Thermally Conductive Epoxy Encapsulant | #CoolTherm EP-2000


LOADING IMAGES
CoolTherm EP-2000

CoolTherm® EP-2000 Thermally Conductive Epoxy Encapsulant | #CoolTherm EP-2000

CoolTherm® EP-2000 encapsulant is a two-component, low viscosity epoxy system designed for encapsulation of devices with small-diameter, tightly-packed windings. It provides high-temperature stability combined with excellent electrical insulation.


Technical Specifications

  • Color: Black Liquid (resin), White Liquid (hardener), Gray Liquid (mixed)
  • Dynamic Viscosity: 6080 cP @ 60°C (resin), 1300 cP @ 60°C (hardener), 1900 cP @ 60°C (mixed)
  • Number of Components: Two-Component (2K)
  • Hardness: 95 Shore D
  • Cure Time: 4 Hours (Staged Cure: 2 hours each @ 120°C, 150°C, 180°C & 210°C)
  • Working Time: > 3 Hours @ 60°C
  • Thermal Conductivity: 1.9 W/m-K
  • Dielectric Strength: 18.5 kV/mm, 470 V/mil
Safety Warning

Item Information

CoolTherm® EP-2000 encapsulant is a two-component, low viscosity epoxy system designed for encapsulation of motor stators, transformer coils, and other devices with small-diameter, tightly-packed windings. CoolTherm EP-2000 encapsulant provides high-temperature stability combined with excellent electrical insulation.

Features and Benefits:
• Excellent Heat Dissipation – provides lower motor end winding temperatures during high-power operation.
• Low Viscosity – provides fine-particle filler and low viscosity; self-levels to fill voids in motor stators/rotors, transformer coils and other electrical devices.
• Durable – cured material resists cracking during multiple thermal cycles from sub-zero temperatures to 200°C.
• UL Rated – approved for use in PDG-H2, Table V insulation constructions (Class H – 180°C).

Shelf Life/Storage:
Shelf life of each component is nine months when stored at 25°C in original, unopened container. CoolTherm EP-2000 resin and hardener must be periodically rotated within original containers to maintain maximum shelf life. Settling will occur. Products must be mixed as directed before use. To achieve properties and minimize hard-packed settling of fillers during storage, follow the general considerations and storage tips recommended in the Technical Tip – “Mixing of CoolTherm EP-3500 and EP-2000 Potting Materials”.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR