Connect Under Pressure, High Flow Quick Couplings - 6100 Series | #6125-08-BSPP


LOADING IMAGES
6125-08-BSPP

Connect Under Pressure, High Flow Quick Couplings - 6100 Series | #6125-08-BSPP

6100 Series connect under pressure coupler with wing nut sleeve


Technical Specifications

  • Sleeve Type: Wing nut
  • Connection Thread Size (inch): 1/2 - 14
  • Coupling Half: Female Coupler
  • Body Size: 3/4 Inch
  • Application: Hydraulic, connect under pressure, high flow
  • Maximum Operating Pressure: 3000 psi
  • Product Type: Thread to Connect
  • Maximum Operating Temperature: 250 °F
  • Valve Type: Flat Face
  • Minimum Operating Temperature: -40 °F
  • Hex Size: 1.16 inch
  • Flow Rate: 12 Gal/min
  • Hex Size 2: 4.06 inch
  • Body Material: Brass
  • Connection Type: BSPP
  • Seal Material: Nitrile
  • Plating Type: Zinc with clear trivalent chromate on steel sleeve

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

6100 Series Couplers (hydraulic) 3000 psi connect with 6100 Series Nipples.

Parker's 6100 Series is a thread to connect, low spill coupling that can be connected under pressure. Coupler and nipple bodies are corrosion resistant brass. Couplers are available with a steel hex nut or heavy duty wing nut sleeve. A connection indicator groove on the nipple body visually shows when the connection is complete and valves are fully open. Couplers and nipples are available in a range of sizes. Couplings sets consisting of a coupler, nipple, and mounting flanges are also available.



Technical Characteristics:

• Sizes: 3/4” thru 1-1/2"

• Materials: Brass with steel sleeve

• Port Ends: Female NPTF

• Seal Options: Nitrile, EPR, Fluorocarbon, Neoprene



Markets:

• Oil and gas

• Construction

• Testing



Features/Benefits:  

• Couplers are available with steel hex or heavy duty wing nut sleeve

• Low spill flush valves

• Bonded valve seal is durable under full pressure connect and disconnect

• Connection indicator groove on the nipple body visually indicates when the connection is complete

• Optional flange for secure bulkhead or panel mounting



Applications:  

• Submersible pumps

• Oil field equipment

• Dump trailers

• Engine test stands

• Bulk liquid transfer

• CO2 transfer (special part numbers apply, contact us)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539