Dispense Applicators for Electrically Conductive Adhesive and Sealants | #90-08-7901-0000


LOADING IMAGES
90-08-7901-0000

Dispense Applicators for Electrically Conductive Adhesive and Sealants | #90-08-7901-0000

30cc 1 Part Gun 1:1 Leverage is ideal for portable dispensing of conductive adhesive and sealants for touch ups or low volume assembly work.


Technical Specifications

  • Type: 30cc 1 Part Gun 1:1 leverage
  • OEM code: 7704342
  • Brand: Nordson EFD
Safety Warning

Item Information

Ideal for touch ups or low volume assembly or prototyping work, these portable fluid dispense guns made by Nordson EFD are designed to be used in conjunction with Parker Chomerics conductive sealants and adhesives packaged in EFD syringe barrels, pistons and tips.

Portable dispense guns are necessary with Parker Chomerics PRO-SHIELD® conductive sealants and adhesives for dispensing an accurate bead, making qualification testing and prototyping faster and easier.

30cc 1 Part Gun 1:1 Leverage Features:
• Nordson EFD Manual Dispense Gun 7704342 with one to one leverage
• Works with PRO-SHIELD Electrically Conductive Sealants (part numbers 90-05-7001-0000, 90-05-7002-0000 and 90-05-7008-0000)
• Works with THERM-A-GAP Thermally Conductive GELs in 30cc EFD Syringes (part numbers 65-02-T630-0030, 65-02-T635-0030, 65-02-GEL30-0030, 65-02-GEL45-0030, 65-02-GEL8010-0030 and 65-02-TC50-0030)
• Works with THERM-A-GAP Thermally Conductive GELs in 30cc Tapered Tip Syringes (part numbers 65-00-T630-0030, 65-00-T635-0030, 65-00-T636-0030, 65-00-GEL30-0030, 65-00-GEL45-0030, 65-00-GEL8010-0030 and 65-00-TC50-0030)
• Comfortable handle
• Ideal for prototyping or touch ups
• Simplified maintenance
• Reusable
• Cost effective

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336