Dispense Applicators for Electrically Conductive Adhesive and Sealants | Product Series

Filter by

    No filters selected

Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Dispense Applicators for Electrically Conductive Adhesive and Sealants

Dispense Applicators for Electrically Conductive Adhesive and Sealants

Portable conductive adhesive and sealant dispense guns are ideal for touch ups or low volume assembly work.

Technical Specifications

  • OEM code: 7023141, 7704342, 7360248
  • Brand: Nordson EFD DispensGun, Nordson EFD
Safety Warning

Full Product Description

Ideal for touch ups or low volume assembly or prototyping work, these portable fluid dispense guns made by Nordson EFD are designed to be used in conjunction with Parker Chomerics conductive sealants and adhesives packaged in EFD syringe barrels, pistons and tips.

Portable dispense guns are necessary with Parker Chomerics PRO-SHIELD® conductive sealants and adhesives for dispensing an accurate bead, making qualification testing and prototyping faster and easier.
 
55cc 1 Part Dispense Gun 10:1 Leverage Features:
• Nordson EFD DispensGun 7023141 with 10 to one leverage
• Works with PRO-SHIELD Electrically Conductive Sealants 90-05-7001-0000, 90-05-7002-0000 and 90-05-7008-0000
• 55cc version
• Ergonomic design
• Fatigue-free dispensing of thick fluids
• Positive shutoff, no dripping
• Simplified maintenance
• Reusable

30cc 1 Part Gun 1:1 Leverage Features:
• Nordson EFD Manual Dispense Gun 7704342 with one to one leverage
• Works with PRO-SHIELD Electrically Conductive Sealants (part numbers 90-05-7001-0000, 90-05-7002-0000 and 90-05-7008-0000)
• Works with THERM-A-GAP Thermally Conductive GELs in 30cc EFD Syringes (part numbers 65-02-T630-0030, 65-02-T635-0030, 65-02-GEL30-0030, 65-02-GEL45-0030, 65-02-GEL8010-0030 and 65-02-TC50-0030)
• Works with THERM-A-GAP Thermally Conductive GELs in 30cc Tapered Tip Syringes (part numbers 65-00-T630-0030, 65-00-T635-0030, 65-00-T636-0030, 65-00-GEL30-0030, 65-00-GEL45-0030, 65-00-GEL8010-0030 and 65-00-TC50-0030)
• Comfortable handle
• Ideal for prototyping or touch ups
• Simplified maintenance
• Reusable
• Cost effective

50cc 2 Part Gun 2:1 Leverage Features:
• Nordson 2K 50mL Manual Cartridge Dispensers 7703045 (D-104) with one to one leverage
• Works with PRO-SHIELD 7058 Electrically Conductive Adhesive (part number 90-05-7058-0000)
• 4:1 mix plunger
• Comfortable handle
• Ideal for prototyping or touch ups
• Simplified maintenance
• Reusable
• Cost effective

6oz 1 Part Gun 1:1 Leverage Features:
•  Nordson EFD Dispenser Portable 6oz 7360248
• Works with PRO-SHIELD Electrically Conductive Sealants 90-01-7001-0000, 90-01-7002-0000 and 90-01-7008-0000
• Comfortable handle
• Ideal for prototyping or touch ups
• Simplified maintenance
• Reusable
• Cost effective

Related Documents

×
Products Type
90-08-7904-0000 50cc 2 Part Gun 2:1 Leverage
90-08-7902-0000 55cc 1 Part Gun 10:1 leverage
90-08-7901-0000 30cc 1 Part Gun 1:1 leverage

687PDC
179336