Concrete Placement Hose, Series 7236 | #7236-200800050


LOADING IMAGES
7236-200800050

Concrete Placement Hose, Series 7236 | #7236-200800050 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 2
  • Standard Pack Qty (ft): 50
  • Maximum Working Pressure (psi): 800
  • Hose Inner Tube Material: Black, Natural Rubber (NR)/Styrene Butadiene Rubber (SBR), Natural Rubber/Styrene Butadiene Rubber (SBR)
  • Maximum Operating Temperature: 150 °F, 66 °C
  • Maximum Operating Pressure: 55.2 bar, 800 psi
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Weight: 1.38 lb, 0.63 kg
  • Tube Material: Natural Rubber (NR)/Styrene Butadiene Rubber (SBR)
  • Cover Structure: Wrapped
  • Minimum Bend Radius: 609.6 mm, 24 inch
  • Design Factor: 3:1
  • Cover Color: Black
  • Cover Material: Natural Rubber (NR)/Styrene Butadiene Rubber (SBR)
  • Media: Dry Abrasive Powders (Cement), Wet Abrasive Powders (Cement), Wet Abrasive Powders (Concrete)
  • Specifications Met: n/a
  • Inside Diameter: 2 inch, 50.8 mm
  • Application: Material Handling
  • Hose Reinforcement Material: 4 Plies of Textile
  • Package Type: Coil
  • Vacuum Pressure Rating: n/a
  • Outside Diameter: 2.762 inch, 70.2 mm
Safety Warning

Item Information

Parker's Series 7236 Concrete Placement Hose provides excellent heavy duty service as a delivery/placement connection across multiple medium pressure transfer and applications. The thick natural rubber blended tube provides superior resistance to abrasive materials going through the hose, and dissipates static electrical charge for operator safety. The thick wall provides kink resistance for unimpeded flow and the cover provides resistance to abrasion and weathering for maximum performance.

Markets:
• Construction
• General Industrial

Features/Benefits:
• Tube: Black natural rubber/SBR for abrasion resistance to 150°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black natural rubber/SBR for resistance to abrasion, cuts, gouging, scuffs and weathering.
• Lengths: Available in optional 200-foot lengths for maximum efficiency of inventory.

Applications:
- media
• Abrasive materials
• Concrete
• Wet cement
- usage
• Concrete delivery/placement equipment

Safety/Technical:
• Design Factor: 3:1
• Click here to access CrimpSource® for current crimp specifications. .

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583